/content/sps/ca/en/search-results.html

    Boots

    SINRA EVO S3 HI CI SRC

    S3 HI CI SRC

    Overview
    100% non-metallic toe cap
    Mid-cut style
    Leather upper and water repellent
    3D mesh with foam lining
    Stainless steel anti-perforation interlayer
    Dual-density polyurethane outsole
    EN ISO 20345:2011 S3 HI CI SRC
    DGUV and three widths insock
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Midsole material (pierce resistance)
      • Stainless steel
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.82
    • • Upper height size 42 (cm)
      • 13.4
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 3.65
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce-resistance (2022)
      • P
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 830
    • • Weight EU (g per pair)
      • 1660
    • • Water resistance (WR)
      • WRU
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Textile, Synthetical
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Orange, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, WRU, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Outsole finition
      • Injected
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility
    • • Lining finition
      • 3d, Antibacterien, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather, Hydro
    • • Product Style
      • 6246185-/7
    • • Category foot
      • S3
    • • Product kind
      • Mid shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range
      • 35-49
    • • Fastening
      • None
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Midsole material (pierce resistance)
      • Stainless steel
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.82
    • • Upper height size 42 (cm)
      • 13.4
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 3.65
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce-resistance (2022)
      • P
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 830
    • • Weight EU (g per pair)
      • 1660
    • • Water resistance (WR)
      • WRU
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Textile, Synthetical
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Orange, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, WRU, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Outsole finition
      • Injected
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility
    • • Lining finition
      • 3d, Antibacterien, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather, Hydro
    • • Product Style
      • 6246185-/7
    • • Category foot
      • S3
    • • Product kind
      • Mid shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range
      • 35-49
    • • Fastening
      • None
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility) : yes
    • • Midsole material (pierce resistance) : Stainless steel
    • • Heat insulation (HI marking) (HI) : HI
    • • Electric properties (ESD / A / C) : A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Grain Leather
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.82
    • • Upper height size 42 (cm) : 13.4
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Composite
    • • Weight US (lbs per pair) : 3.65
    • • Stronger slip resistance : SRA, SRC
    • • Pierce-resistance (2022) : P
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 830
    • • Weight EU (g per pair) : 1660
    • • Water resistance (WR) : WRU
    • • Toe cap caracteristic : Large
    • • Outsole material foot : PU multi|PU multi
    • • Outsole caracteristic : Stud
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Textile, Synthetical
    • • Heat Insulation (HI) : HI
    • • Colors of the gloves : Black, Orange, Grey
    • • Cold insulation (CI) : CI
    • • Additional standards : CI, HI, WRU, FO, A, E, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Pierce protection : P
    • • Outsole material : PU, 2d
    • • Outsole finition : Injected
    • • Benefits element : Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility
    • • Lining finition : 3d, Antibacterien, Absorbing
    • • Category letter : S
    • • Upper material : Leather
    • • Upper finition : Grain Leather, Hydro
    • • Product Style : 6246185-/7
    • • Category foot : S3
    • • Product kind : Mid shoes
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range : 35-49
    • • Fastening : None
    • • Weight : Heavy (>1300g)
    • • EN iso : EN ISO 20345:2011
    • • Brand : MTS
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list