Boots
SILVEX EVO S3 CI SRC
Upper made of high-quality, water-repellent, oiled leather: fleece lining for additional protection against the cold: stainless steel anti-puncture mid-layer. Antibacterial, antistatic and removable insole, double density polyurethane outsole.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Shock protection 14% higher than standard requirement.
- Slip resistance in the flat position is 31.25% higher than the SRA and SRB requirements.
- The energy absorption of the heel (reaching a force of 5000 N) is 65% higher than the standard requirement.
- Compressive strength is 46% higher than the standard requirement.
- EN ISO 20345:2011 S3 CI SRC
- Size: 35-49
Others
- • Additional standards
- CI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 2.42
- • Weight US (lbs per pair)
- 4.85
- • Weight EU (g per shoes)
- 1100
- • Weight EU (g per pair)
- 2200
- • Weight
- Heavy (>1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Grain Leather
- • Upper material
- Leather
- • Upper height size 42 (cm)
- 14.4
- • Upper finition
- Grain Leather, Hydro, Water repellent
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Toe cap caracteristic
- Large
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-49
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Cold, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
- • Product kind
- Boots
- • Product Style
- 6246182-/7
- • Pierce-resistance (2022)
- P
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- PU multi
- • Outsole material
- PU, 2d
- • Outsole finition
- Injected
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Stainless steel
- • Main color
- Brown
- • Lining material foot
- Polyester, Synthetical-fur
- • Lining caractéritics
- Cold
- • Heel energy absorption (E)
- E
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Gender
- Unisex (Small and large sizes)
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Black, Brown, Beige
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- MTS
- • Benefits element
- Large Toe cap, Shock absorbtion
Others
- • Additional standards
- CI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 2.42
- • Weight US (lbs per pair)
- 4.85
- • Weight EU (g per shoes)
- 1100
- • Weight EU (g per pair)
- 2200
- • Weight
- Heavy (>1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Grain Leather
- • Upper material
- Leather
- • Upper height size 42 (cm)
- 14.4
- • Upper finition
- Grain Leather, Hydro, Water repellent
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Toe cap caracteristic
- Large
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-49
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Cold, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
- • Product kind
- Boots
- • Product Style
- 6246182-/7
- • Pierce-resistance (2022)
- P
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- PU multi
- • Outsole material
- PU, 2d
- • Outsole finition
- Injected
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Stainless steel
- • Main color
- Brown
- • Lining material foot
- Polyester, Synthetical-fur
- • Lining caractéritics
- Cold
- • Heel energy absorption (E)
- E
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Gender
- Unisex (Small and large sizes)
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Black, Brown, Beige
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- MTS
- • Benefits element
- Large Toe cap, Shock absorbtion
- • Additional standards : CI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes) : 2.42
- • Weight US (lbs per pair) : 4.85
- • Weight EU (g per shoes) : 1100
- • Weight EU (g per pair) : 2200
- • Weight : Heavy (>1300g)
- • Water resistance (WR) : WRU
- • Upper material and finition : Grain Leather
- • Upper material : Leather
- • Upper height size 42 (cm) : 14.4
- • Upper finition : Grain Leather, Hydro, Water repellent
- • Toe-cap-mix : 200 joules resistance in composite
- • Toe cap energy absorption : 200j
- • Toe cap caracteristic : Large
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 35-49
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
- • Security toe cap material : Composite
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Cold, Antistatic
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
- • Product kind : Boots
- • Product Style : 6246182-/7
- • Pierce-resistance (2022) : P
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material foot : PU multi
- • Outsole material : PU, 2d
- • Outsole finition : Injected
- • Outsole caracteristic : Stud
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Stainless steel
- • Main color : Brown
- • Lining material foot : Polyester, Synthetical-fur
- • Lining caractéritics : Cold
- • Heel energy absorption (E) : E
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Gender : Unisex (Small and large sizes)
- • Fastening : None
- • Electric properties (ESD / A / C) : A
- • EN iso : EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Colors of the gloves : Black, Brown, Beige
- • Cold insulation (CI) : CI
- • Category letter : S
- • Category foot : S3
- • Brand : MTS
- • Benefits element : Large Toe cap, Shock absorbtion
Please sign in to view part numbers available for purchase based on your account Sign In