Boots
MOVE MID S3 HI CI SRC
100 % metal free, Mid-cut style, Breathable microfiber upper, Reflective inserts, Multifunction indoor/ outdoor cleats, Artico 3D wholefoot, lining, Non-metallic FLEXIUM™ antiperforation interlayer, ESD sole, Polyurethane/thermoplastic polyurethane.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
A whole range of benefits
Every boot and shoe in the Ultimate Footwear range combines innovation, comfort and safety, and is equally effective both indoors and outdoors. Thus, the footwear aims to meet all the applicable safety standards, and your requirements.
Innovation
The unique ergonomic wave concept which underlies the design of every item of Ultimate Footwear enables protection that flows from heel to toes. Designed to mimic the foot&rsquo:s natural movement, the Wave concept provides:
&bull: contact at the high shock-absorption heel:
&bull: stability at the heel and midsole:
&bull: propulsion at the toes &ndash: for one flowing motion
Comfort
By allowing a natural walking motion so that protection doesn&rsquo:t compromise comfort, Ultimate Footwear is easy to wear all day long. But there are also other features which add to its wearability:
&bull: flexible construction (combined with optimum resistance to repeated flexing):
&bull: composite safety toecap (50% lighter than steel):
&bull: breathable lining:
&bull: modular insole fitting system (the standard insole supplied can be changed for a choice of two customized insoles to ensure a perfect fit):
&bull: cushioned heel (providing high shock absorption through carefully positioned holes).
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.67
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 3.35
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 760
- • Weight EU (g per pair)
- 1520
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU/TPU
- • Outsole caracteristic
- Stud
- • Footbed caracteristic
- Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile, Synthetical
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Brown, Blue, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection
- P
- • Outsole material
- PU, TPU
- • Footbed finition
- 2d, Foam
- • Benefits element
- ESD, Metal free, Large Toe cap, Shock absorbtion, Made in Europe
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- 3d, Antibacterien, Absorbing
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Smooth
- • EN 61340 (ESD)
- yes
- • Product Style
- 6246177-/7
- • Category foot
- S3
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-49
- • Metal free
- yes
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.67
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 3.35
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 760
- • Weight EU (g per pair)
- 1520
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU/TPU
- • Outsole caracteristic
- Stud
- • Footbed caracteristic
- Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile, Synthetical
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Brown, Blue, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection
- P
- • Outsole material
- PU, TPU
- • Footbed finition
- 2d, Foam
- • Benefits element
- ESD, Metal free, Large Toe cap, Shock absorbtion, Made in Europe
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- 3d, Antibacterien, Absorbing
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Smooth
- • EN 61340 (ESD)
- yes
- • Product Style
- 6246177-/7
- • Category foot
- S3
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-49
- • Metal free
- yes
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : ESD, A
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Upper material and finition : Microfibre
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.67
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 3.35
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 760
- • Weight EU (g per pair) : 1520
- • Toe cap caracteristic : Large
- • Outsole material foot : PU/TPU
- • Outsole caracteristic : Stud
- • Footbed caracteristic : Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Textile, Synthetical
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, Brown, Blue, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, WRU, FO, A, E, ESD, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection : P
- • Outsole material : PU, TPU
- • Footbed finition : 2d, Foam
- • Benefits element : ESD, Metal free, Large Toe cap, Shock absorbtion, Made in Europe
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition : 3d, Antibacterien, Absorbing
- • Category letter : S
- • Upper material : Microfibre
- • Upper finition : Smooth
- • EN 61340 (ESD) : yes
- • Product Style : 6246177-/7
- • Category foot : S3
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind : Mid shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range : 35-49
- • Metal free : yes
- • Fastening : Laces
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011, 61340-5-1
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
Please sign in to view part numbers available for purchase based on your account Sign In