load cells
Model TH
Thru-hole load cell. Range of 15,000 lb to 200,000 lb. ±0.40 %FS accuracy. Compact column construction. Stainless steel
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model TH donut-shaped load cell features a smooth thru-hole design for use in applications which require the load structure to pass through the cell. Such applications include bolt force measurement, post or leg mount, and rolling mill systems. Load ranges as low as 15,000 pounds and as great as 200,000 pounds can be measured within a maximum full scale non-linearity of ±0.25.
This model is used in compression applications. For optimum performance, this load cell must be mounted between load surfaces which are flat and parallel. The Model TH Donut Shaped Load Cell is designed to provide the customer with an internal hole diameter which is large relative to the outside diameter. The Model TH is a small size, high capacity load cell.
Features
- 15000 lb to 200000 lb range
- Thru-hole design
- Compact column construction
- mV/V output
- 0.25 % linearity