Componentes da sala do paciente
Room Electronic Module
Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72570P1
Room electronics module with integrated room signal lamp, designed with 4 lamp chambers in electricity-saving LED technology. Serves as a controller for patient rooms and functional rooms without a voice function with connection options for call and cancelling units incl. call group monitoring. Equipped with a service socket for the configuration module, selector switch for standby current/operating current, VDE-compatibility mode and switch-off option of the signal lamp. Allocation of an 8-digit alphanumeric text for the room and the bed units.
- Design without bed bus
- Signal lamp in electricity-saving LED technology with long service life
- Bed identification for two beds with call group monitoring
- Signal lamp that can be switched off
- Standby current/operating current option
- Compatibility mode for DIN VDE 0834: 1991 | from 2000
- Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
Features
- Bed databus for connecting additional selective bedside call units and display modules within the room
- Room calls: Normal call, emergency call, diagnostic call, doctor call
- WC calls: normal call, enhanced call, WC emergency call
- Cancellation and presence: Combined cancellation/presence, PR 1 (green) separate cancellation for bathroom / WC
- Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
- Control of optical signals: WC call lamp (white), room call lamp (red), AW (cancellation and presence) lamps (green and yellow)
- Security function: All outputs short-circuit resilient, call circuit monitoring Switchable signal lamp (for use without lamps, dummy plate required)
Additional information
Replacement for 72570D, 72570D2, 72570A, 72570A2.
Accessories
72570Z2 - Connection board EM 140 without bed bus, white.
72570Z1 - Connection board EM 140 without bed bus, gray.
88893AV - Cover plate "blind" for room electronics module.
Features
- Color
- lamp cover: white, translucent
- see connection board
Dimensions & Weight
- Dimensions
- W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
- W:158 mm H: 110 mm D: 87 mm (with connection board)
Technical Specifications
- Mounting
- surface mounting
Material Specifications
- Material
- PC
Features
- Color
- lamp cover: white, translucent
- see connection board
Dimensions & Weight
- Dimensions
- W: 110 mm H: 110 mm D: 75 mm (w/o connection board)
- W:158 mm H: 110 mm D: 87 mm (with connection board)
Technical Specifications
- Mounting
- surface mounting
Material Specifications
- Material
- PC
- Color : lamp cover: white, translucent|see connection board
- Dimensions : W: 110 mm H: 110 mm D: 75 mm (w/o connection board)|W:158 mm H: 110 mm D: 87 mm (with connection board)
- Mounting : surface mounting
- Material : PC
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In