Computer & Workstation Configuration
Systevo Server (230 VAC) System-Release V12 Standard
System server for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V12, especially for larger system installations/IP-systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Power Consumption
- 100 W max. Watt
- Air humidity
- < 20 %
- Weight
- approx. 4,05 kg (server)
- Storage Temperature
- 0 °C ... 50 °C
- Ambient Temperature
- 10 °C ... 35 °C
- Operating voltage (A)
- 230 V
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm workstation
Others
- Power Consumption
- 100 W max. Watt
- Air humidity
- < 20 %
- Weight
- approx. 4,05 kg (server)
- Storage Temperature
- 0 °C ... 50 °C
- Ambient Temperature
- 10 °C ... 35 °C
- Operating voltage (A)
- 230 V
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm workstation
- Power Consumption : 100 W max. Watt
- Air humidity : < 20 %
- Weight : approx. 4,05 kg (server)
- Storage Temperature : 0 °C ... 50 °C
- Ambient Temperature : 10 °C ... 35 °C
- Operating voltage (A) : 230 V
- Dimensions : W: 440 mm H: 230 mm D: 90 mm workstation
Please sign in to view part numbers available for purchase based on your account Sign In