Patient Room Components
Systevo Nameplate (white)
Nameplate in color white for Systevo Electronic module and Systevo Corridor lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72590T2
Nameplate in color white for Systevo Electronic module and Systevo Corridor lamp. To be plugged onto the SEM / SCL.
With transparent field for insertion of a label (paper).
Connection of the unit via a flat cable to the SEM or SCL.
With integrated LED-illumination (white).
Upgradable to future system firmware thanks to advanced flash storage technologies.
Includes the option for automated software update during operation.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Others
- Air humidity
- < 20 %
- Protection Class
- IP20
- Color
- white
- Installation
- with SEM/SCL
- Ambient Temperature
- 5 °C ... 40 °C
- Weight (g)
- approx. 86 g gram
- Storage Temperature
- -20 °C ... 70 °C
- Dimensions
- W: 105 mm H: 76 mm D: 52 mm
Others
- Air humidity
- < 20 %
- Protection Class
- IP20
- Color
- white
- Installation
- with SEM/SCL
- Ambient Temperature
- 5 °C ... 40 °C
- Weight (g)
- approx. 86 g gram
- Storage Temperature
- -20 °C ... 70 °C
- Dimensions
- W: 105 mm H: 76 mm D: 52 mm
- Air humidity : < 20 %
- Protection Class : IP20
- Color : white
- Installation : with SEM/SCL
- Ambient Temperature : 5 °C ... 40 °C
- Weight (g) : approx. 86 g gram
- Storage Temperature : -20 °C ... 70 °C
- Dimensions : W: 105 mm H: 76 mm D: 52 mm
Please sign in to view part numbers available for purchase based on your account Sign In