/content/sps/au/en/search-results.html

    Patient Room Components

    Bed module

    With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug).

    Overview

    This product is no longer available

    Part Number: 74188A1

    With the bed module, all necessary call and cancel functions are available directly at the bedside: patient handset, pear push-button or multiple push-button (connection via auto-release plug). Thus, each bed is provided with a speech facility integrated in the patient handset to allow communication (handset mode/hands-free) with the nursing staff. A maximum of 8 bed modules can be connected to the room terminal via the bed databus. Along with an actuator unit, several control functions such as light can be controlled using a control output.

    Features
    Equipment:
    • 1 call button - red - with LED reassurance lamp and locating light
    • 1 auto-release plug -L- for the self-releasing plug to connect the patient terminal or a handheld switch or multiple button
    • 1 auxiliary socket for connecting a handheld switch or multiple button - 7-pole -
    • 1 auxiliary socket, 6-pole, for connecting a diagnostic device with its own galvanic separation in accordance with DIN 60601.1.1
    • Loudspeaker and microphone for hands-free function
    • Cancel button, green
    Inputs/outputs:
    • TV control unit
    • TV volume
    • 2 relay outputs
    • Actuator
    • ELA
    Functions:
    • Call activation light call
    • Transmission of light call conversations, data, television channels, TV volume
    • Control functions, e.g. for light via separate control outputs
    • TV device control function
    Scope of delivery

    Bed module, button set surface-mounted/flush-mounted/cavity wall (red/green) and MSU (gray with red/green icon).

    Accessories

    74174A1 - Connection board surface-mounted.

    74174B1 - Connection board flush-mounted.

    74174C1 - Connection board HW.

    74174D1 - Connection board MVE.

    89734PA - System cable -actuator bus- POF.

    Specifications

    Others

    • Color
      • white, similar to RAL 9016
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
    • Ambient Temperature
      • 5 °C ... 55 °C
    • Mounting
      • for sm, fm and cavity wall installation
    • Weight (g)
      • approx. 170 g gram
    • Material
      • PC + ABS - FR

    Others

    • Color
      • white, similar to RAL 9016
    • Dimensions
      • W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
    • Ambient Temperature
      • 5 °C ... 55 °C
    • Mounting
      • for sm, fm and cavity wall installation
    • Weight (g)
      • approx. 170 g gram
    • Material
      • PC + ABS - FR
    • Color : white, similar to RAL 9016
    • Dimensions : W: 228 mm H: 81 mm D: 45 mm (SM / incl. bed module)
    • Ambient Temperature : 5 °C ... 55 °C
    • Mounting : for sm, fm and cavity wall installation
    • Weight (g) : approx. 170 g gram
    • Material : PC + ABS - FR
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list