/content/sps/au/en/search-results.html

    Duty Room Components

    Cover plate with buttons (red, green)

    Cover plate for call/cancel button, fitted with call button (red) and cancel button (green).

    Overview

    This product is no longer available

    Part Number: 88882A3N

    Cover plate for call/cancel button, fitted with call button - red - and cancel button - green -.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Others

    • Color
      • Button: red and green, translucent
      • white, similar to RAL 9016
    • Material
      • PC + ABS - FR
    • Installation
      • For flush-mounted installations, snap-in fastening
    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Color
      • Button: red and green, translucent
      • white, similar to RAL 9016
    • Material
      • PC + ABS - FR
    • Installation
      • For flush-mounted installations, snap-in fastening
    • Dimensions
      • W: 68 mm H: 68 mm
    • Color : Button: red and green, translucent|white, similar to RAL 9016|
    • Material : PC + ABS - FR|
    • Installation : For flush-mounted installations, snap-in fastening|
    • Dimensions : W: 68 mm H: 68 mm|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list