/content/sps/au/en/search-results.html

    Shoes

    Kings White KRS201EX WR SANDAL S1 SRC ESD

    Kings white range comfortable sandal with velcro strips.

    Overview
    King’s by Honeywell brings you a wide range of white safety shoes that are perfect for food and healthcare industries. Designed to keep your feet safe by providing the high level of protection you already know and love, our new safety shoes are a step up in terms of lightness and breathability. 
    We have created the King’s White range as a solution for those who perform their daily duties in clean environments where it’s essential to spot contamination or dirt on shoes easily. Our new line of safety shoes may be white, yet it covers a wide spectrum of protection needs in industries such as: electronics, automotive, biotech and pharmaceutical, medical devices and semiconductors. 
    Available in low and mid cuts, with and without laces, the new designs place a strong emphasis on finger density ergonomics that mimic the foot’s natural movement. 
     
    White KRS201EX WR SANDAL
    Kings white range comfortable sandal with Velcro strips.
    S1 SRC ESD
    SKU - 6551713
     
    Features:
    • Hydrophobic Microfiber upper is water repellant and breathable.
    • Light weight, shock absorbing single density polyurethane (PU) sole for added comfort.
    • Anti corrosion Steel made toe cap - steel toe cap withstands a maximum pressure of 200 joules and a maximum pressure of 15,000 N.
    • Anti-static - Excellent slip resistant sole; conforms to SRC standard
    • Ultimate air circulation for breathability
    • Velcro straps for fastening.
     
    Specifications

    Others

    • • Risk
      • Impact, Grip in liquid, ESD, ESD
    • • Midsole material (pierce resistance)
      • None
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1
    • • Upper material and finition
      • Microfibre
    • • Honeywell Toe Cap Features
      • Steel Safety Toe Cap
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.21
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Weight US (lbs per pair)
      • 2.42
    • • Stronger slip resistance
      • SRA, SRC
    • • Weight EU (g per shoes)
      • 550
    • • Honeywell Sole Features
      • Slip Resistant Sole
    • • Weight EU (g per pair)
      • 1100
    • • Outsole material foot
      • Mono density PU
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Textile
    • • Colors of the gloves
      • White
    • • Additional standards
      • FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Outsole material
      • PU
    • • Footbed material
      • PU
    • • Footbed finition
      • Foam
    • • Benefits element
      • ESD, Metal free, Shock absorbtion
    • • Category letter
      • S
    • • Upper material
      • Microfibre
    • • Upper finition
      • Water repellent
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6551713
    • • Category foot
      • S1
    • • Product kind
      • Open shoes
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • Impact, Slip in liquid, Antistatic, ESD
    • • Size range
      • 35-50
    • • Metal free
      • yes
    • • Fastening
      • Velcro
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • King's
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49, 50

    Others

    • • Risk
      • Impact, Grip in liquid, ESD, ESD
    • • Midsole material (pierce resistance)
      • None
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1
    • • Upper material and finition
      • Microfibre
    • • Honeywell Toe Cap Features
      • Steel Safety Toe Cap
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.21
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Weight US (lbs per pair)
      • 2.42
    • • Stronger slip resistance
      • SRA, SRC
    • • Weight EU (g per shoes)
      • 550
    • • Honeywell Sole Features
      • Slip Resistant Sole
    • • Weight EU (g per pair)
      • 1100
    • • Outsole material foot
      • Mono density PU
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Textile
    • • Colors of the gloves
      • White
    • • Additional standards
      • FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Outsole material
      • PU
    • • Footbed material
      • PU
    • • Footbed finition
      • Foam
    • • Benefits element
      • ESD, Metal free, Shock absorbtion
    • • Category letter
      • S
    • • Upper material
      • Microfibre
    • • Upper finition
      • Water repellent
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6551713
    • • Category foot
      • S1
    • • Product kind
      • Open shoes
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • Impact, Slip in liquid, Antistatic, ESD
    • • Size range
      • 35-50
    • • Metal free
      • yes
    • • Fastening
      • Velcro
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • King's
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49, 50
    • • Risk : Impact, Grip in liquid, ESD, ESD
    • • Midsole material (pierce resistance) : None
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j) : S1
    • • Upper material and finition : Microfibre
    • • Honeywell Toe Cap Features : Steel Safety Toe Cap
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.21
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Steel
    • • Weight US (lbs per pair) : 2.42
    • • Stronger slip resistance : SRA, SRC
    • • Weight EU (g per shoes) : 550
    • • Honeywell Sole Features : Slip Resistant Sole
    • • Weight EU (g per pair) : 1100
    • • Outsole material foot : Mono density PU
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Textile
    • • Colors of the gloves : White
    • • Additional standards : FO, A, E, ESD, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Risk foot display : Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Outsole material : PU
    • • Footbed material : PU
    • • Footbed finition : Foam
    • • Benefits element : ESD, Metal free, Shock absorbtion
    • • Category letter : S
    • • Upper material : Microfibre
    • • Upper finition : Water repellent
    • • EN 61340 (ESD) : yes
    • • Product Style : 6551713
    • • Category foot : S1
    • • Product kind : Open shoes
    • • Toe-cap-mix : 200 joules resistance in steel
    • • Risk family : Impact, Slip in liquid, Antistatic, ESD
    • • Size range : 35-50
    • • Metal free : yes
    • • Fastening : Velcro
    • • Weight : Medium (between 1000g and 1300g)
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • Brand : King's
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49, 50
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    King's White Range Datasheet - DE | 6551713
    application/pdf 1.91 MB
    1/16/2025
    1.91 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    King's White Range Brochure - DE
    application/pdf 4.88 MB
    1/16/2025
    4.88 MB
    Name
    Description
    File Size
    Date
    Size
    King's White Range Brochure - DE
    application/pdf 4.88 MB
    1/16/2025
    4.88 MB
    King's White Range Datasheet - DE | 6551713
    application/pdf 1.91 MB
    1/16/2025
    1.91 MB
    Name
    Description
    File Size
    Date
    Size
    King's White Range Datasheet - DE | 6551713
    1.91 MB
    1/16/2025
    King's White Range Brochure - DE
    4.88 MB
    1/16/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list