/content/sps/au/en/search-results.html

    Earmuffs

    Active Noise Blacking Earmuffs 1

    Active Noise Blacking Earmuffs 1

    Overview
    Volume Management Technology manages sound levels reaching the user's ear to a safe level
    • Acclaimed high-fidelity sound quality is on par with professional headphones
    • Technologically advanced acoustical bass chamber enhances bass sounds that are typically sacrificed in a stereo earmuff
    • No batteries needed. Power, volume and song selection are controlled from the personal listening device
    • Noise Reduction Rating (NRR) 25
    • Includes: 3.5 mm input cable to connect to most personal listening devices
    • Color: Black
    • Size: One Size Fits Most
    Specifications

    Others

    • • Brand
      • Howard Leight
    • • Product kind
      • Earmuff
    • • Product Style
      • R
    • • NNR (dB)
      • 30
    • • Manufacturer
      • Honeywell
    • • Main color
      • Black
    • • Colors of the gloves
      • Black

    Others

    • • Brand
      • Howard Leight
    • • Product kind
      • Earmuff
    • • Product Style
      • R
    • • NNR (dB)
      • 30
    • • Manufacturer
      • Honeywell
    • • Main color
      • Black
    • • Colors of the gloves
      • Black
    • • Brand : Howard Leight
    • • Product kind : Earmuff
    • • Product Style : R
    • • NNR (dB) : 30
    • • Manufacturer : Honeywell
    • • Main color : Black
    • • Colors of the gloves : Black

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list