/content/sps/au/en/search-results.html

    Self-Retracting Lifelines

    Miller® Falcon™ Type 2 Fall Arrest Device

    Miller® Falcon™ Type 2 Fall Arrest Device

    Overview
    • Nearly indestructable range of fall arrestors designed to withstand the harsh rigours of the toughest applications.
    • 5-year certification interval – increases productivity.
    • Unique side pay-out design reduces entry guide and cable wear.
    • Load indicating hook indicates if the unit has sustained a fall (feature only available with galvanised and stainless steel models).
    • Corrosion resistant stainless steel and aluminium components.
    • Stops the fall within a few centimetres for a quick and safe rescue.
    • Lightweight, robust, composite unit - increases durability, is easy to handle and install.
    • Built-in ergonomically-designed handle on 15m and 20m units.
    • Lifetime housing guarantee.
    • Fully compliant to AS /NZS 1891.3 as a type 2 fall arrest device.
    • Working Load Limit: 136kg
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1028680
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 6,2m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028680
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 6,2m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028681
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 10m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028681
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 10m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028682
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 15m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028682
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 15m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028683
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 20m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1028683
    Falcon + OFFSHORE, stainless steel cable, swivel at the top, stainless steel snap hook at the bottom opening 18mm, length 20m
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    1036050
    FALCON 6M GALV 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036050
    FALCON 6M GALV 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036051
    FALCON 10M GALV 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036051
    FALCON 10M GALV 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036052
    FALCON 15M GALV 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036052
    FALCON 15M GALV 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036054
    FALCON 6M SS 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036054
    FALCON 6M SS 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036055
    FALCON 10M SS 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036055
    FALCON 10M SS 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036056
    FALCON 15M SS 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1
    1036056
    FALCON 15M SS 50KN SS TAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-falcon-1