/content/sps/au/en/search-results.html

    lanyards

    Miller Me86 Manyard Lanyard With Strap Halyard Impactor

    Miller Me86 Manyard Lanyard With Strap Halyard Impactor

    Overview
    Key Features
     
    Features:
    • A unique stretchable design.
    • A safety clip that straps on to the harness to hold the Manyard when not in use.
    • Special woven shock-absorbing inner core.Heavy tubular outer jacket.
    • Unique warning flag which provides visual proof that a lanyard has been involved in a fall and should be removed from service.
    • Reliable visual inspection: the integral red core becomes visible if the outer jacket is damaged or worn.
    • The hi-tech protective finish on the outer tubular jacket prolongs the service life of the Manyard.
    Benefits:
    Lightweight and easy to use, the elasticated manyard is ideal for maintenance on cranes or gantries. When contracted the elasticated shock-absorbing lanyard reduces the risk of tripping or snagging.The unique woven shock-absorbing material reduces fall arrest forces.
     
    Recommended Industries/Use
     
     
    Hazards
     
     
    Regulations
     
    • EN 355 - Shock absorbers
     
    Warranty Information
     
    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.
     
    Specifications

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Tubular

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Tubular
    • Lanyard Type : Shock Absorbing
    • Shock Absorber Type : Tubular
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list