Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Shoes

Oliver ST40825

Black Jogger Ankle Shoe

Overview
The breathable stretched textile, combined with TPU film and 3D mesh lining, ensures greater comfort and flexibility.The Oliver NATUREform® high impact composite safety toe cap keeps the shoes even lighter, while being non-metallic and airport-friendly.For enhanced comfort, the Oliver Shock Absorber footbed offers breathability, anti-bacterial protection, and protects the heel and ball of the foot.You’ll never have to guess when it’s time for a new pair—the patented wear-off indicators show you exactly when to replace them.Designed to meet the SRC slip resistance standard, the range also includes a flexible EVA midsole and a 300°C rubber outsole.Plus, the Electrostatic Discharge (ESD) protection ensures safety when working around sensitive electronics or flammable materials. 
Specifications

Standards & Certifications

  • ANSI Class
    • ASTM F2413-18
    • ASTM F3445-21
    • EN ISO 20345:2011
  • Standards
    • ASTM F2413-18
    • ASTM F3445-21
    • EN ISO 20345:2011
  • Specifications Met
    • S3 HRO SRC ESD

Materials

  • Upper Material
    • Textile
  • Tongue Material
    • Textile
  • Shoe Liner Material
    • 3d Mesh Lining
  • Outsole Material
    • Rubber
  • Midsole Material
    • Flexible EVA
  • Inner Toe Cap Material
    • Non-Metallic
  • Heel Material
    • TPU

Dimensions & Weight

  • Shoe Size
    • 4 to 15

Configuration

  • Shoe Gender
    • Unisex
  • Shoe Closure Type
    • Lacing system

Options

  • Shoe Color
    • Black

Features & Benefits

  • Features & Benefits
    • 3D Mesh lining provides great breathability for all day freshness
    • Breathable and Anti-bacterial footbed
    • Comfortable, flexible and lighter design for the active wearer
    • Electrostatic discharge (ESD) protection
    • Flexible EVA midsole and HRO heat resistant rubber outsole, which resists 300°C for up to one minute (resistance to hot contact).
    • Flexible textile and bonded thermoplastic polyurethane (TPU) film upper to reduce the amount of stitching
    • Fully non-metallic and airport friendly
    • HEELguard for added stability and impact protection
    • NATUREform® high impact composite safety toe cap
    • Q-Flex® non metallic penetration protection insole.
    • Shock Absorber footbed comfort system to protect heel and ball of foot
    • Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant
    • Sole wear indicators help identify when replacement is due
    • Superior slip resistant sole, rated SRC

Standards & Certifications

  • ANSI Class
    • ASTM F2413-18
    • ASTM F3445-21
    • EN ISO 20345:2011
  • Standards
    • ASTM F2413-18
    • ASTM F3445-21
    • EN ISO 20345:2011
  • Specifications Met
    • S3 HRO SRC ESD

Materials

  • Upper Material
    • Textile
  • Tongue Material
    • Textile
  • Shoe Liner Material
    • 3d Mesh Lining
  • Outsole Material
    • Rubber
  • Midsole Material
    • Flexible EVA
  • Inner Toe Cap Material
    • Non-Metallic
  • Heel Material
    • TPU

Dimensions & Weight

  • Shoe Size
    • 4 to 15

Configuration

  • Shoe Gender
    • Unisex
  • Shoe Closure Type
    • Lacing system

Options

  • Shoe Color
    • Black

Features & Benefits

  • Features & Benefits
    • 3D Mesh lining provides great breathability for all day freshness
    • Breathable and Anti-bacterial footbed
    • Comfortable, flexible and lighter design for the active wearer
    • Electrostatic discharge (ESD) protection
    • Flexible EVA midsole and HRO heat resistant rubber outsole, which resists 300°C for up to one minute (resistance to hot contact).
    • Flexible textile and bonded thermoplastic polyurethane (TPU) film upper to reduce the amount of stitching
    • Fully non-metallic and airport friendly
    • HEELguard for added stability and impact protection
    • NATUREform® high impact composite safety toe cap
    • Q-Flex® non metallic penetration protection insole.
    • Shock Absorber footbed comfort system to protect heel and ball of foot
    • Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant
    • Sole wear indicators help identify when replacement is due
    • Superior slip resistant sole, rated SRC
  • ANSI Class : ASTM F2413-18|ASTM F3445-21|EN ISO 20345:2011
  • Upper Material : Textile
  • Tongue Material : Textile
  • Standards : ASTM F2413-18|ASTM F3445-21|EN ISO 20345:2011
  • Specifications Met : S3 HRO SRC ESD
  • Shoe Size : 4 to 15
  • Shoe Liner Material : 3d Mesh Lining
  • Shoe Gender : Unisex
  • Shoe Color : Black
  • Shoe Closure Type : Lacing system
  • Outsole Material : Rubber
  • Midsole Material : Flexible EVA
  • Inner Toe Cap Material : Non-Metallic
  • Heel Material : TPU
  • Features & Benefits : 3D Mesh lining provides great breathability for all day freshness|Breathable and Anti-bacterial footbed|Comfortable, flexible and lighter design for the active wearer|Electrostatic discharge (ESD) protection|Flexible EVA midsole and HRO heat resistant rubber outsole, which resists 300°C for up to one minute (resistance to hot contact).|Flexible textile and bonded thermoplastic polyurethane (TPU) film upper to reduce the amount of stitching|Fully non-metallic and airport friendly|HEELguard for added stability and impact protection|NATUREform® high impact composite safety toe cap|Q-Flex® non metallic penetration protection insole.|Shock Absorber footbed comfort system to protect heel and ball of foot|Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant|Sole wear indicators help identify when replacement is due|Superior slip resistant sole, rated SRC
Showing 1 to 10 of 14 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback