Shoes
Oliver ST40805
40805 BLK LACE UP FLYKNIT SHOE
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimensions & Weight
- Shoe Size
- 4 to 15
Materials
- Inner Toe Cap Material
- Non-Metallic
- Shoe Liner Material
- 3d Mesh Lining
- Outsole Material
- Rubber
- Midsole Material
- Flexible EVA
- Tongue Material
- Textile
- Upper Material
- Textile
- Heel Material
- TPU
Features & Benefits
- Features & Benefits
- 3D Mesh lining provides great breathability for all day freshness
- Breathable and Anti-bacterial footbed
- Breathable textile and knitted upper materials
- Comfortable, flexible and lighter design for the active wearer
- Convenient lace fix system for those on the go
- Electrostatic discharge (ESD) protection
- Flexible EVA midsole and HRO heat resistant rubber outsole, which resists 300°C for up to one minute (resistance to hot contact).
- Fully non-metallic and airport friendly
- HEELguard for added stability and impact protection
- NATUREform® high impact composite safety toe cap
- Q-Flex® non metallic penetration protection insole
- Shock Absorber footbed comfort system to protect heel and ball of foot
- Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant and crack resistant
- Superior slip resistant sole, rated SRC
Standards & Certifications
- Specifications Met
- S1P HRO SRC ESD
- ANSI Class
- ASTM F2413-18
- ASTM F3445-21
- EN ISO 20345:2011
- Standards
- ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2011
Configuration
- Shoe Closure Type
- Fast lacing tube
- Shoe Gender
- Unisex
Options
- Shoe Color
- Black
- Black
Dimensions & Weight
- Shoe Size
- 4 to 15
Materials
- Inner Toe Cap Material
- Non-Metallic
- Shoe Liner Material
- 3d Mesh Lining
- Outsole Material
- Rubber
- Midsole Material
- Flexible EVA
- Tongue Material
- Textile
- Upper Material
- Textile
- Heel Material
- TPU
Features & Benefits
- Features & Benefits
- 3D Mesh lining provides great breathability for all day freshness
- Breathable and Anti-bacterial footbed
- Breathable textile and knitted upper materials
- Comfortable, flexible and lighter design for the active wearer
- Convenient lace fix system for those on the go
- Electrostatic discharge (ESD) protection
- Flexible EVA midsole and HRO heat resistant rubber outsole, which resists 300°C for up to one minute (resistance to hot contact).
- Fully non-metallic and airport friendly
- HEELguard for added stability and impact protection
- NATUREform® high impact composite safety toe cap
- Q-Flex® non metallic penetration protection insole
- Shock Absorber footbed comfort system to protect heel and ball of foot
- Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant and crack resistant
- Superior slip resistant sole, rated SRC
Standards & Certifications
- Specifications Met
- S1P HRO SRC ESD
- ANSI Class
- ASTM F2413-18
- ASTM F3445-21
- EN ISO 20345:2011
- Standards
- ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2011
Configuration
- Shoe Closure Type
- Fast lacing tube
- Shoe Gender
- Unisex
Options
- Shoe Color
- Black
- Black
- Shoe Size : 4 to 15
- Inner Toe Cap Material : Non-Metallic
- Shoe Liner Material : 3d Mesh Lining
- Features & Benefits : 3D Mesh lining provides great breathability for all day freshness|Breathable and Anti-bacterial footbed|Breathable textile and knitted upper materials|Comfortable, flexible and lighter design for the active wearer|Convenient lace fix system for those on the go|Electrostatic discharge (ESD) protection|Flexible EVA midsole and HRO heat resistant rubber outsole, which resists 300°C for up to one minute (resistance to hot contact).|Fully non-metallic and airport friendly|HEELguard for added stability and impact protection|NATUREform® high impact composite safety toe cap|Q-Flex® non metallic penetration protection insole|Shock Absorber footbed comfort system to protect heel and ball of foot|Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant and crack resistant|Superior slip resistant sole, rated SRC
- Specifications Met : S1P HRO SRC ESD
- Shoe Closure Type : Fast lacing tube
- Outsole Material : Rubber
- Midsole Material : Flexible EVA
- Tongue Material : Textile
- Upper Material : Textile
- Heel Material : TPU
- Shoe Gender : Unisex
- Shoe Color : Black|Black
- ANSI Class : ASTM F2413-18|ASTM F3445-21|EN ISO 20345:2011
- Standards : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2011
Please sign in to view part numbers available for purchase based on your account Sign In