Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Safety Eyewear

Howard Leight A800 Series Retail

Sporty: wrap-around eyewear with unique temples with extra 'Flex' built in for increased tension control.

Overview
main image-
Howard Leight by Honeywell Sharp-Shooter HL804 Indoor/Outdoor Anti-Glare Shooting Glasses feature a silver mirror lens to reduce strong glare and sunlight while providing 99.9% UV protection. Made for ultra-lightweight sport-inspired protection: these safety glasses feature aggressive sport styling and extra flex built in for comfort. The soft: non-slip nose piece and temple inserts provide added comfort and a secure fit. Ideal for outdoor shooting sports and rugged treks: these anti-glare shooting glasses also have an anti-scratch coating for longer wear. All Howard Leight protective eyewear and earmuffs are compatible for use with each other.
  • Wraparound 9-base polycarbonate lens offers superior protection and provides a 180° field of distortion-free vision
  • Indoor/outdoor mirror lens tint is ideal for shooting sports as it minimizes eye strain and fatigue from sun glare: anti-scratch lens coating for longer lens life
  • Sporty: lightweight frame design with soft padded inserts and extra flex built into the temple
  • Non-slip rubber nose bridge conforms to various nose shapes
Showing 1 to 1 of 1 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback