magnetic sensors
Standard Power Series
Omnipolar magnetoresistive. SOT-23, flat TO-92-style. 7 G typ., 11 G max. (SM351RT, SM451R): 14 G typ., 20 G max. (SM353RT, SM453R). 3 to 24 Vdc
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Magnetoresistive Sensor ICs (integrated circuits), Standard Power Series, are ultra-sensitive devices designed for manufacturers who need a durable and reliable speed or position sensor for large air gaps or small magnetic fields in standard power (typically 3 Vdc to 24 Vdc) applications. Unlike reed switches and other magnetic sensors, Honeywell’s solid state design offers ultra-high sensitivity of 11 G max., making it the highest sensitivity sensor in its class for standard powered applications.
The Magnetoresistive Sensor ICs, Standard Power Series, respond to either a North or South pole applied in a direction parallel to the sensor. They do not require the magnet polarity to be identified, simplifying installation and potentially reducing system cost.
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Manuais e guias
instruções de instalação
Modelo CAD