Sensores de corrente
CSNE Series
25 A, 50 A rated currents. ±36 A, ±90 A sensing current ranges. < 1 µs response time. ±0.5 % accuracy
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero.
The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings.
This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.
Manuals and Guides
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar