Sensores de corrente
CSLA Series
ac, dc current. ±57 A to ±950 A sensing current ranges. 3 µs, 8 µs response times. PCB on 3-pins
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell CSLA series linear current sensors incorporate our 91SS12-2 and SS94A1 linear output Hall effect transducter (LOHET™). The sensing element is assembled in a printed circuit board mountable housing. This housing is available in four configurations. Normal mounting is with 0.375 inch long 4-40 screw and square nut (not provided) inserted in the housing or a 6-20 self-tapping screw. The combination of the sensor, flux collector, and housing comprises the holder assembly. These sensors are ratiometric.
Data Sheet
Manuals and Guides
Catalog
Application Note
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar