Sistemas de chamada autônomos
Radio Receiver Set
Comprising a pressure-sensitive mat P/N 73312C3 in heavy, self-laying design and matching radio receiver P/N 73310J2.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73312C2
Comprising a pressure-sensitive mat P/N 73312C3 in heavy, self-laying design and matching radio receiver P/N 73310J2. Particularly suitable for use near a patient bed or in the door area. Trip protection via wireless radio connection and beveled edges. Wet-cleanable and disinfectable. The pressure mat power supply is a 3 V battery, power is supplied to the receiver via the 7-pin DIN plug in the call system.
Scope of delivery
73310J2 Radio receiver.
3 V battery.
Applications & Compatibility
- Application
- Suitable for Near a Patient Bed or in the Door Area
- Compatibility
- Comprising a Pressure-Sensitive Mat P/N 73312C3 in Heavy and Self-Laying Design along with Matching Radio Receiver P/N 73310J2
Electrical Specifications
- Power Supply
- 3 V Battery (Handheld Transmitter)
Features
- Packing unit
- 73310J2 Radio Receiver 3V Battery
Dimensions & Weight
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm
Technical Specifications
- Connection
- 7-Pin DIN Plug
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Suitable for Near a Patient Bed or in the Door Area
- Compatibility
- Comprising a Pressure-Sensitive Mat P/N 73312C3 in Heavy and Self-Laying Design along with Matching Radio Receiver P/N 73310J2
Electrical Specifications
- Power Supply
- 3 V Battery (Handheld Transmitter)
Features
- Packing unit
- 73310J2 Radio Receiver 3V Battery
Dimensions & Weight
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm
Technical Specifications
- Connection
- 7-Pin DIN Plug
Overview
- Brand
- Honeywell
- Application : Suitable for Near a Patient Bed or in the Door Area
- Power Supply : 3 V Battery (Handheld Transmitter)
- Packing unit : 73310J2 Radio Receiver 3V Battery
- Dimensions : W: 700 mm H: 9 mm L: 1100 mm
- Connection : 7-Pin DIN Plug
- Compatibility : Comprising a Pressure-Sensitive Mat P/N 73312C3 in Heavy and Self-Laying Design along with Matching Radio Receiver P/N 73310J2
- Brand : Honeywell
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In