Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Thermistors

126 Series

Matched large glass bead. -60 °C to 300 °C [-76 °F to 572 °F].

Overview
126 Series

126 Series Thermistors are designed for use as precision sensing elements where curve-matched interchangeability is required for precise temperature control and precision temperature indication. These highly reliable products consist of a matched pair of hermetically sealed thermistors and may be selected to tolerances only limited to the system’s capability available to test them.

  • Dissipation constant in still air: 0,8 mW/°C
  • Time constant in air: 4.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm: 100,000 Ohm
  • Maximum diameter: 2,54 mm [0.10 in]
  • Termination material: platinum iridium
  • Lead length: 9,6 mm [0.375 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Showing 1 to 10 of 12 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
1254-305-100
1254-305-100FTLBS,1AD,2U,6AD,15C:SOCKET
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-126-series-ciid-161253
1254-305-100
1254-305-100FTLBS,1AD,2U,6AD,15C:SOCKET
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-126-series-ciid-161253
Feedback