/content/sps/au/en/search-results.html

    Patient Room Components

    Flush-mounted connection board for bed module

    Flush-mounted connection board for bed module, with plug-in terminals for passive units, 24 V DC power supply and additional functions of the bed module.

    Overview

    This product is no longer available

    Part Number: 74174B1

    Flush-mounted connection board for bed module, with plug-in terminals for passive units, 24 V DC power supply and additional functions of the bed module.

    Scope of delivery

    Connection board, connection terminals.

    Specifications

    Others

    • Color
      • white, similar to RAL 9016
    • Material
      • PC + ABS - FR
    • Dimensions
      • D: 40 mm (installation depth)
      • W: 250 mm H: 102 mm D: 12,5 mm

    Others

    • Color
      • white, similar to RAL 9016
    • Material
      • PC + ABS - FR
    • Dimensions
      • D: 40 mm (installation depth)
      • W: 250 mm H: 102 mm D: 12,5 mm
    • Color : white, similar to RAL 9016
    • Material : PC + ABS - FR
    • Dimensions : D: 40 mm (installation depth)|W: 250 mm H: 102 mm D: 12,5 mm
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list