/content/sps/au/en/search-results.html

    Systevo Legacy

    19" Front Panel for Systevo Control of version 72700B1/-B2

    Front panel with handles for mounting the Systevo Control in a 19" distribution cabinet (2HU).

    Overview

    This product is no longer available

    Part Number: 72700Z3

    Front panel with handles for mounting the Systevo Control in a 19" distribution cabinet (2HU).

    Scope of delivery

    Front panel, accessory kit (4 screws M6x16, 4 cage nuts M6).

    Specifications

    Features

    • Color
      • Gray (RAL7035) Powder-Coated
    • Features & Benefits
      • Front Panel with Handles for Mounting the Systevo Control in a 19 in Distribution Cabinet (2HU)
    • Packing unit
      • Accessory Kit (4 Screws M6 x 16, 4 Cage Nuts M6)
      • Front Panel

    Dimensions & Weight

    • Weight (g)
      • 300
    • Dimensions
      • W: 483 mm H: 88 mm D: 3 mm (without Grip)

    Technical Specifications

    • Mounting
      • 19 in Distribution Cabinet

    Material Specifications

    • Material
      • Aluminium

    Features

    • Color
      • Gray (RAL7035) Powder-Coated
    • Features & Benefits
      • Front Panel with Handles for Mounting the Systevo Control in a 19 in Distribution Cabinet (2HU)
    • Packing unit
      • Accessory Kit (4 Screws M6 x 16, 4 Cage Nuts M6)
      • Front Panel

    Dimensions & Weight

    • Weight (g)
      • 300
    • Dimensions
      • W: 483 mm H: 88 mm D: 3 mm (without Grip)

    Technical Specifications

    • Mounting
      • 19 in Distribution Cabinet

    Material Specifications

    • Material
      • Aluminium
    • Color : Gray (RAL7035) Powder-Coated
    • Features & Benefits : Front Panel with Handles for Mounting the Systevo Control in a 19 in Distribution Cabinet (2HU)
    • Packing unit : Accessory Kit (4 Screws M6 x 16, 4 Cage Nuts M6)|Front Panel
    • Weight (g) : 300
    • Dimensions : W: 483 mm H: 88 mm D: 3 mm (without Grip)
    • Mounting : 19 in Distribution Cabinet
    • Material : Aluminium
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    19 Front Panel for Systevo Control of version 72700B1/-B2
    application/pdf 33.71 KB
    11/4/2022
    33.71 KB
    Name
    Description
    File Size
    Date
    Size
    19 Front Panel for Systevo Control of version 72700B1/-B2
    application/pdf 33.71 KB
    11/4/2022
    33.71 KB
    Name
    Description
    File Size
    Date
    Size
    19 Front Panel for Systevo Control of version 72700B1/-B2
    33.71 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list