/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    General Purpose Handheld

    Eclipse 5145 Handheld Scanner

    Eclipse 5145 Handheld Scanner

    Overview
    5145 Eclipse (MS5145) handy laser scanner with many features in a compact design. An affordable handheld handheld scanner that replaces CCD scanners for 1D barcodes.p>CodeGate function (patented): A function to read the code by irradiating the code to be read with a laser and then pulling the trigger. The target code can be read with pinpoint accuracy even in situations where barcodes such as code tables are dense.Barcode automatic detection function: When a code is detected, the standby state automatically shifts to the readable state. Simply press the trigger button to read.Lightweight body: The main body weighs only 100g. It is an original design that minimizes the burden on workers who work for long hours and focuses on operability.Larger scanning range compared to traditional CCD scannersPOS connection: Compatible with OPOS/JPOS. Compatible with various systems to support a wide range of applications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    application/pdf 1.16 MB
    11/27/2024
    1.16 MB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    application/pdf 1.16 MB
    11/27/2024
    1.16 MB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    1.16 MB
    11/27/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    46-00131-3
    AddOn, Edge Service, Advanced Exchange, Scanner, 5 Year, Customer owned spare pool, Minimum Purchase required, contact your local Honeywell Service Representative for more information.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-00131-3
    AddOn, Edge Service, Advanced Exchange, Scanner, 5 Year, Customer owned spare pool, Minimum Purchase required, contact your local Honeywell Service Representative for more information.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46633
    Stand: wall-mount
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46633
    Stand: wall-mount
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46633-NL
    Stand: countertop holder for MS5145 Eclipse
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46633-NL
    Stand: countertop holder for MS5145 Eclipse
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46758
    Stand: countertop holder for Eclipse 5145, no logo
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46758
    Stand: countertop holder for Eclipse 5145, no logo
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46758-3
    Stand: gray, presentation scanning, 8cm flexible pole for Eclipse 5145
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    46-46758-3
    Stand: gray, presentation scanning, 8cm flexible pole for Eclipse 5145
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    50102527-001
    CABLE ASSY, 7800, GOBI COAXIAL,AUXILIARY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    50102527-001
    CABLE ASSY, 7800, GOBI COAXIAL,AUXILIARY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    53-53101-3
    CABLE,RS232,BLACK,COILED,5V EXT POWER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    53-53101-3
    CABLE,RS232,BLACK,COILED,5V EXT POWER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    55-55000-3
    Stand: black, presentation scanning, 8cm flexible pole for Eclipse 5145
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    55-55000-3
    Stand: black, presentation scanning, 8cm flexible pole for Eclipse 5145
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    55-55235-N-3
    Cable: KBW, black, 2.4m (7.9´), straight, 5V external power
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    55-55235-N-3
    Cable: KBW, black, 2.4m (7.9´), straight, 5V external power
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    M-06324
    UNIVERSAL PS 1A 100-240 5-5.2V DC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary
    M-06324
    UNIVERSAL PS 1A 100-240 5-5.2V DC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-5145-scanner-primary