제품
제품
부품 번호
일반 내용
/content/sps/kr/ko/search-results.html

가스 센서

Midi

제품설명
명세서

Overview

  • Brand
    • Honeywell

Technical Specifications

  • Baseline Offset (clean air)
    • <± 2 ppm
  • Long-Term Output Drift
    • < 5% per Year
  • Position Sensitivity
    • None
  • Maximum Overload
    • 20,000 ppm
  • Gases Detected
    • Carbon Monoxide (CO)
  • Sensitivity
    • 70 ± 15 nA/ppm
  • Orientation
    • Any
  • Resolution
    • < 1 ppm

Applications & Compatibility

  • Recommended Load Resistor
    • 5 Ohm

Operating Characteristics

  • Operating Pressure Range
    • 800 to 1200 mbar
  • Operating Humidity Range
    • 15 to 95% RH (Non-Condensing)
  • Expected Operating Life
    • 3 Years
  • Storage Temperature
    • 0 to 20°C

Material Specifications

  • Outer Body Material
    • Noryl N110
  • Contact Material
    • Gold Over Nickel Plated Brass
  • Casing material
    • Noryl N110
  • Body Material
    • Noryl N110
  • Pin Material
    • Gold Over Nickel Plated Brass

Features

  • Operating Principle
    • 3-Electrode Electrochemical
  • Features & Benefits
    • Extended Operating Range
    • Fast Response and Recovery Time
    • Low Long-Term Output Drift
    • Superior Long-Term Performance at Temperature and Humidity Extremes
  • Repeatability
    • <± 2% of Signal
  • Nominal Range
    • 0 to 10,000 ppm
  • Series Name
    • CiTiceL 4

Dimensions & Weight

  • Weight range
    • 5 g
  • Dimensions
    • 20.2 mm x 20.2 mm x 20.6 mm

Electrical Specifications

  • Bias Voltage
    • Not Required

Overview

  • Brand
    • Honeywell

Technical Specifications

  • Baseline Offset (clean air)
    • <± 2 ppm
  • Long-Term Output Drift
    • < 5% per Year
  • Position Sensitivity
    • None
  • Maximum Overload
    • 20,000 ppm
  • Gases Detected
    • Carbon Monoxide (CO)
  • Sensitivity
    • 70 ± 15 nA/ppm
  • Orientation
    • Any
  • Resolution
    • < 1 ppm

Applications & Compatibility

  • Recommended Load Resistor
    • 5 Ohm

Operating Characteristics

  • Operating Pressure Range
    • 800 to 1200 mbar
  • Operating Humidity Range
    • 15 to 95% RH (Non-Condensing)
  • Expected Operating Life
    • 3 Years
  • Storage Temperature
    • 0 to 20°C

Material Specifications

  • Outer Body Material
    • Noryl N110
  • Contact Material
    • Gold Over Nickel Plated Brass
  • Casing material
    • Noryl N110
  • Body Material
    • Noryl N110
  • Pin Material
    • Gold Over Nickel Plated Brass

Features

  • Operating Principle
    • 3-Electrode Electrochemical
  • Features & Benefits
    • Extended Operating Range
    • Fast Response and Recovery Time
    • Low Long-Term Output Drift
    • Superior Long-Term Performance at Temperature and Humidity Extremes
  • Repeatability
    • <± 2% of Signal
  • Nominal Range
    • 0 to 10,000 ppm
  • Series Name
    • CiTiceL 4

Dimensions & Weight

  • Weight range
    • 5 g
  • Dimensions
    • 20.2 mm x 20.2 mm x 20.6 mm

Electrical Specifications

  • Bias Voltage
    • Not Required
  • Brand : Honeywell
  • Baseline Offset (clean air) : <± 2 ppm
  • Recommended Load Resistor : 5 Ohm
  • Operating Pressure Range : 800 to 1200 mbar
  • Operating Humidity Range : 15 to 95% RH (Non-Condensing)
  • Expected Operating Life : 3 Years
  • Long-Term Output Drift : < 5% per Year
  • Position Sensitivity : None
  • Storage Temperature : 0 to 20°C
  • Outer Body Material : Noryl N110
  • Operating Principle : 3-Electrode Electrochemical
  • Features & Benefits : Extended Operating Range|Fast Response and Recovery Time|Low Long-Term Output Drift|Superior Long-Term Performance at Temperature and Humidity Extremes
  • Maximum Overload : 20,000 ppm
  • Contact Material : Gold Over Nickel Plated Brass
  • Casing material : Noryl N110
  • Gases Detected : Carbon Monoxide (CO)
  • Repeatability : <± 2% of Signal
  • Nominal Range : 0 to 10,000 ppm
  • Body Material : Noryl N110
  • Weight range : 5 g
  • Pin Material : Gold Over Nickel Plated Brass
  • Bias Voltage : Not Required
  • Series Name : CiTiceL 4
  • Sensitivity : 70 ± 15 nA/ppm
  • Orientation : Any
  • Resolution : < 1 ppm
  • Dimensions : 20.2 mm x 20.2 mm x 20.6 mm

Showing 1 to 5 of 5 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
2115B4530
ECC ZA SL PLASTIC O2 SENSOR CELL
2115B4530
ECC ZA SL PLASTIC O2 SENSOR CELL
2118B0106
2118B0106
2123B1013
2123B1013
2124B1010
SURECELL MIN ACID HCL (H) TESTED
2124B1010
SURECELL MIN ACID HCL (H) TESTED
32341488-001
32341488-001
Feedback