/content/sps/kr/ko/search-results.html
    현재 더 나은 이용 환경을 제공하기 위해 개선 작업을 진행하고 있습니다. 이 기간 동안 일시적인 서비스 중단이 발생할 수 있습니다. 기다려 주시고 양해해 주셔서 감사합니다.

    MOMENTUM CORE SOFTWARE SUITE

    A Unified Software Foundation for Warehouse Execution, Control, and Visibility

    Warehouse operations are evolving faster than the software designed to support them. Customer demand, SKU complexity, automation diversity, and labor constraints continue to change, but many warehouse software platforms were built for static operations and long upgrade cycles. The result is systems that are hard to change, upgrades that are complex and disruptive, and deployments that make patching and cybersecurity more difficult than they need to be.

    Momentum Core is Honeywell Intelligrated's unified, customer-configurable software foundation for warehouse execution, control, and visibility. It brings together WES, WCS, machine control, and SCADA into a modular platform, designed to give customers more control over their operations, simplify lifecycle management, and scale as their business grows.

    Momentum Core is more than a warehouse execution system. It is a modular software platform built on a standardized, documented architecture that allows customers to configure workflows, update dashboards and reporting, and evolve their systems over time without custom code. The platform standardizes on Ignition Perspective from Inductive Automation as its SCADA and HMI interface, providing a consistent, configurable experience for monitoring, control, alarms, and reporting across warehouse operations.

    A Modular Platform Built to Evolve With You

    Momentum Core is designed to start where you need it and scale as your operations grow. Rather than deploying a full WES environment upfront, customers can begin with core capabilities such as routing or machine control and add modules over time, without re-platforming.

    Because the entire suite runs on a unified codebase, software updates, security patches, and new features can be delivered consistently and with less disruption than legacy, site-specific deployments. Customers also gain meaningful control over their operations: dashboards, alarms, workflows, and reporting can all be configured after deployment through the Ignition-based interface, without custom code and without depending on Honeywell for every change.

    Momentum Core Software Suite

    The Momentum Core platform is modular by design, bringing together the essential components of warehouse automation software into a cohesive suite. Whether your operation requires machine control, routing and warehouse control, or full warehouse execution capabilities, Momentum Core provides a consistent foundation that grows with your needs.

    Warehouse Control System (WCS)

    Warehouse Control System (WCS) provides the operational control foundation for warehouse automation systems, coordinating equipment, routing, material flow, and execution across the distribution center. The modular architecture enables customers to scale capabilities without replacing existing platforms.

    Orchestration & Multi-System Execution (WES)

    Momentum WES optimizes how work is released, prioritized, and executed across warehouse operations. By continuously coordinating workflows across people, systems, and automation, Momentum WES helps operations improve flow, balance capacity, and respond to changing fulfillment demands in real time.

    Machine Control

    Momentum Machine Control (MC4) is a configurable machine control platform that enables operations teams to adjust, expand, and optimize automation systems through UI-driven applications instead of custom engineering workflows.

    Supervisory Control & Data Acquisition (SCADA)

    Momentum SCADA powered by Ignition Perspective from Inductive Automation delivers centralized operational visibility, monitoring, alarms, reporting, and configurable workflows across warehouse automation environments. It enables operations and maintenance teams to monitor, troubleshoot, and optimize performance from a unified interface.

    Related Content

    Momentum Core Software Suite Brochure
    Learn More