제품
제품
부품 번호
일반 내용
/content/sps/kr/ko/search-results.html

가스 감지 소프트웨어

Life Safety Network

Life Safety Network is a decentralised network based on the LonWorks® technology with intelligent network nodes for the communication platform between the sensing devices and actors

제품설명
Image reflecting  Life Safety Network is a decentralised network based on the LonWorks® technology with intelligent network nodes for the communication platform between the sensing devices and actors
Honeywell Analytics utilises a decentralised Life Safety Network based on the LonWorks® technology with intelligent network nodes for the communication platform between the sensing devices and actors. All Honeywell Analytics network components are especially designed, developed and produced by Honeywell Analytics with a very high standard of safety features. The network structure is designed for a fail-safe operation and offers the advantage of placing sensing or acting devices close to the point where life safety signals need to be integrated or a shut down needs to be initiated. All Life Safety Network information is made centrally available in the control room by our Data Visualisation Software (DVS). Life safety components are represented by active icons, exactly positioned in on-screen facility drawings.  The DVS allows for a quick and simple tracking of any event and provides data archiving of all life safety signals. Honeywell Analytics’ Life Safety Network also interfaces with the Facility Control and Management Systems (FCMS). Systems integration designs, installs and tests complete life safety systems based on the customer’s individual requirements. Accurate planning, flexibility and continual consultation with the customer assure the on-time completionof the project.
명세서

Brand

  • Brand
    • Honeywell

Features & Benefits

  • Features & Benefits
    • Leak Position Detection
    • Sensor Broken Detection
    • With RS485

Options

  • For Use With
    • Life Safety Network

Brand

  • Brand
    • Honeywell

Features & Benefits

  • Features & Benefits
    • Leak Position Detection
    • Sensor Broken Detection
    • With RS485

Options

  • For Use With
    • Life Safety Network
  • Brand : Honeywell
  • Features & Benefits : Leak Position Detection|Sensor Broken Detection|With RS485
  • For Use With : Life Safety Network

Showing 1 to 2 of 2 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
9675-0450
Router FTT-10FTT-10 24VDC Type LIP-33EC
9675-0450
Router FTT-10FTT-10 24VDC Type LIP-33EC
HLFC1DRD
LF 1 Ch Conduct & Chem Contr w Leak Pos
HLFC1DRD
LF 1 Ch Conduct & Chem Contr w Leak Pos
HLFC1MNN
LF 1 Ch Mini Conduct Contr
HLFC1MNN
LF 1 Ch Mini Conduct Contr
Feedback