Portable Detector Parts & Accessories
Honeywell BW™ Replacement PCB Solo Wireless
Honeywell BW™ Solo
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits
• User-friendly operation
• Easy-to-read display for multiple languages
• Lightweight convenience
• Ease of maintenance
• Serviceability
• The new 1-Series sensor for enhanced reliabilityConnected Bluetooth Low Energy (BLE) capabilities
Quick Specs
• High standards of sensor quality and reliability
• The easiest single-gas detector to service
• The first single-gas detector with the 1 Series sensor for CO, H2S and O2
• Complete with an extensive selection of sensor options
• Compatible with IntelliDoXBW™ Solo-
'How -To' VIDEOS
Overview
- Brand
- BW
- Warranty
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
Temperature
- Maximum Temperature
- 60 degree Celsius
Dimension & Weight
- Weight
- 103 gram
Features
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Six months at 5 second intervals
- Features & Benefits
- The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options
- Reset TWA- STEL and
- Wireless Technology
- BLE
Dimensions & Weight
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
Technical Specifications
- Humidity Range
- 5%-95%
- Sensor Range
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
Standards & Certifications
- Standards
- Class I, Division 1, Groups A, B, C, D, T4
- Ingress Protection
- IP68
Overview
- Brand
- BW
- Warranty
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
Temperature
- Maximum Temperature
- 60 degree Celsius
Dimension & Weight
- Weight
- 103 gram
Features
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Six months at 5 second intervals
- Features & Benefits
- The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options
- Reset TWA- STEL and
- Wireless Technology
- BLE
Dimensions & Weight
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
Technical Specifications
- Humidity Range
- 5%-95%
- Sensor Range
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
Standards & Certifications
- Standards
- Class I, Division 1, Groups A, B, C, D, T4
- Ingress Protection
- IP68
- Brand : BW
- Maximum Temperature : 60 degree Celsius
- Weight : 103 gram
- Sub-Category : Single-Gas
- Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Humidity Range : 5%-95%
- Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Alarm Type : Audible, Visual, Vibrating
- Standards : Class I, Division 1, Groups A, B, C, D, T4
- Datalogging : Six months at 5 second intervals
- Features & Benefits : The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options : Reset TWA- STEL and
- Warranty : 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
- Wireless Technology : BLE
- Ingress Protection : IP68
- Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In