산업용 프린터
PX4i Industrial Printer
PX4i Industrial Printer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Rugged PXi industrial printers deliver outstanding performance for your round-the-clock, mission-critical applications. Their multiple interfaces, secure wireless connectivity (WPA2), CCX and W-iFi certifications, and support for IPv6 ensure easy integration and long-term scalability.
- All-metal construction and superior throughput for 24x7 printing in harsh industrial environments.
- Modular design facilitates integration into automated labeling applications, and industry-standard connectivity options support fast deployment.
- Available in RFID-enabled configurations capable of simultaneously encoding and printing frequency-agile RFID tags.
- Numerous features minimize downtime and maintenance costs, such as a full-size keypad overlay that simpifies adjustment and configuration.
- Interchangeable print head provides easy choice of print resolution in 203 or 300 dpi.
- Integrated Ethernet, USB host and device, and serial interface are all standard. Provides secure wireless connectivity (WPA2), CCX and Wi-Fi certifications and IPv6 support.
Built for round-the-clock, mission-critical workflows, rugged PXi High-Performance Industrial Printers combine intensive printing with advanced connectivity, ensuring fast results now and a scalable solution long-term. These smart printers can host standalone applications without a PC, reducing errors and streamlining workflows by directly controlling devices like scanners, scales and applicators. This improves efficiency and decreases infrastructure costs and complexity. Device-management and diagnostic capabilities reduce downtime and simplify deployment, while user-selectable, all-in-one programming languages ensure that PX printers easily drop into mixed-printer environments. Rugged, all-metal PX printers are ideal for rigorous compliance-labeling applications and deliver outstanding performance – up to 228 mm/s (9 ips) from first label to last. A modular design facilitates integration into automated labeling workflows, and industry-standard connectivity options support fast deployment. Options and accessories further increase flexibility. An enhanced self-strip option delivers consistent performance across multiple media types. Printhead replacement is fast and easy, thanks to the magnetic QuickMount™ design.The PX series is co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.
Applications & Compatibility
- Compatible Software
- Intermec Fingerprint Application Builder
- PrintSet
Technical Specifications
- Compatible Drivers
- InterDriver Windows
- Print Speeds
- 10 ips
- 12 ips
- Print Method
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
- 406 dpi
- Printer Media Type
- Label
- Wireless Communication
- RFID
- WiFi
- Printer Command Language
- DPL
- FP
- IPL
- XML
- ZPL
- Image File Format
- PCX
- Memory
- 16 MB Flash/32 MB RAM
- Operating Frequency
- 45 - 65 Hz
- RFID Specifications
- No RFID
Features
- Door Options
- None
- Features
- Adjustable
- Rugged
Dimensions & Weight
- Overall Dimensions
- 19 x 9.4 x 10.8 in
- 48.2 x 23.8 x 27.5 cm
Electrical Specifications
- Operating Voltage
- 90 - 265 V AC
Operating Characteristics
- Operating Temperature
- 41 - 104 °F
- 5 - 40 °C
- Operating Humidity
- 10 - 90 %
Overview
- Brand
- Honeywell
Applications & Compatibility
- Compatible Software
- Intermec Fingerprint Application Builder
- PrintSet
Technical Specifications
- Compatible Drivers
- InterDriver Windows
- Print Speeds
- 10 ips
- 12 ips
- Print Method
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
- 406 dpi
- Printer Media Type
- Label
- Wireless Communication
- RFID
- WiFi
- Printer Command Language
- DPL
- FP
- IPL
- XML
- ZPL
- Image File Format
- PCX
- Memory
- 16 MB Flash/32 MB RAM
- Operating Frequency
- 45 - 65 Hz
- RFID Specifications
- No RFID
Features
- Door Options
- None
- Features
- Adjustable
- Rugged
Dimensions & Weight
- Overall Dimensions
- 19 x 9.4 x 10.8 in
- 48.2 x 23.8 x 27.5 cm
Electrical Specifications
- Operating Voltage
- 90 - 265 V AC
Operating Characteristics
- Operating Temperature
- 41 - 104 °F
- 5 - 40 °C
- Operating Humidity
- 10 - 90 %
Overview
- Brand
- Honeywell
- Compatible Software : Intermec Fingerprint Application Builder|PrintSet
- Compatible Drivers : InterDriver Windows
- Door Options : None
- Features : Adjustable|Rugged
- Overall Dimensions : 19 x 9.4 x 10.8 in|48.2 x 23.8 x 27.5 cm
- Print Speeds : 10 ips|12 ips
- Print Method : Thermal Transfer
- Resolutions : 203 dpi|300 dpi|406 dpi
- Printer Media Type : Label
- Wireless Communication : RFID|WiFi
- Printer Command Language : DPL|FP|IPL|XML|ZPL
- Image File Format : PCX
- Memory : 16 MB Flash/32 MB RAM
- Operating Frequency : 45 - 65 Hz
- Operating Voltage : 90 - 265 V AC
- Operating Temperature : 41 - 104 °F|5 - 40 °C
- Operating Humidity : 10 - 90 %
- Brand : Honeywell
- RFID Specifications : No RFID
데이터시트
매뉴얼 및 가이드
규정 정보
data-sheet
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인