supplied air respirators sar
Commander
The Safety and comfort Solution for blasting
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• offers the user high-level protection: with its comfortable pressure.
• flowmeter: with indicator for increased safety.
• shoulder, back and chest protection: with its cape.
• disposable visor: protecting the main visor.
• mesh screen.
• adjustable headband: for added comfort.
• all parts easily replaceable: for example the rubber gaskets at the visor.
• cape available in two versions: leather or waterproof bisonyl for chemical hazards.
Technical description:
The Commander helmet
Focused field of view (145mm x 90mm or 5.7 x 3.54'). No distraction in the visual field. Polyester reinforced with fiberglass, rubber coating
Weight of the Commander 2000g (including hose and regulator)
Cape Rubber, leather or bisonyl coating
Standard EN 14594
Alarm trigger at a rate lower or equal to 140l or 37 US gal/min
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인