disposable respirators
Freedom
The gas or particle reusable protection half-mask is maintenance free, easy to use, safe and hygienic.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Wide field of vision thanks to the low position of the filters.
• optimal breathing comfort, with a wide exchange surface with the outside (two filters).
• extra-light (265g) suitable for long duration jobs.
• disposed of when filters are saturated: user-friendly û no maintenance.
• Twin filter system, 'click-fit' fittings.
• Elastic sliding one-piece harness.
• Kraton body«, preformed.
• Universal size.
• White colour.
• EN 405 Standard.
• For gases and vapours,
• NPF 50 - APF 10
• For particulates with P3: NPF 50 - APF 20
• For gases with P3: NPF 50 - APF 10
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인