신발
Runner Mid Blue Fast lacing system
Runner Mid Blue with fast lacing system
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Mid-cut style
- Lighter composite, fiberglass toecap
- Flexible Nylon textile with TPU film upper
- Fast lacing dial
- 3D Mesh lining
- EVA midsole and rubber outsole
- Patent-pending Wear-off indicators
- EN 61340-5-1:2016 - ESD marking (electrical resistance)
- EN ISO 20345:2011 S3 SRC ESD
- Two DGUV 112-191 certified insock
- Premium antibacterial insock
Standards & Certifications
- ANSI Class
- S3 SRC ESD HRO
- Standards
- EN ISO 20345:2011
- Specifications Met
- S3 SRC ESD HRO
Configuration
- Water Resistance
- Water resistant upper
- Shoe Gender
- Unisex
- Shoe Closure Type
- Fast lacing system
Materials
- Upper Material
- Flexible Nylon textile with TPU film upper
- Shoe Liner Material
- 3D Mesh
- Outsole Material
- Rubber
- Midsole Material
- Non-Metallic
- Insole Material
- EVA
- Inner Toe Cap Material
- Composite
Dimensions & Weight
- Shoe Size
- 35-49
Options
- Shoe Color
- Blue
Features & Benefits
- Features & Benefits
- 3D Mesh lining
- EN 61340-5-1:2016 - ESD marking (electrical resistance)
- EN ISO 20345:2011 S3 SRC ESD
- EVA midsole and rubber outsole
- Fast lacing dial
- Flexible Nylon textile with TPU film upper
- Lighter composite, fiberglass toecap
- Mid-cut style
- Patent-pending Wear-off indicators
- Premium antibacterial insock
- Two DGUV 112-191 certified insock
Standards & Certifications
- ANSI Class
- S3 SRC ESD HRO
- Standards
- EN ISO 20345:2011
- Specifications Met
- S3 SRC ESD HRO
Configuration
- Water Resistance
- Water resistant upper
- Shoe Gender
- Unisex
- Shoe Closure Type
- Fast lacing system
Materials
- Upper Material
- Flexible Nylon textile with TPU film upper
- Shoe Liner Material
- 3D Mesh
- Outsole Material
- Rubber
- Midsole Material
- Non-Metallic
- Insole Material
- EVA
- Inner Toe Cap Material
- Composite
Dimensions & Weight
- Shoe Size
- 35-49
Options
- Shoe Color
- Blue
Features & Benefits
- Features & Benefits
- 3D Mesh lining
- EN 61340-5-1:2016 - ESD marking (electrical resistance)
- EN ISO 20345:2011 S3 SRC ESD
- EVA midsole and rubber outsole
- Fast lacing dial
- Flexible Nylon textile with TPU film upper
- Lighter composite, fiberglass toecap
- Mid-cut style
- Patent-pending Wear-off indicators
- Premium antibacterial insock
- Two DGUV 112-191 certified insock
- ANSI Class : S3 SRC ESD HRO
- Water Resistance : Water resistant upper
- Upper Material : Flexible Nylon textile with TPU film upper
- Standards : EN ISO 20345:2011
- Specifications Met : S3 SRC ESD HRO
- Shoe Size : 35-49
- Shoe Liner Material : 3D Mesh
- Shoe Gender : Unisex
- Shoe Color : Blue
- Shoe Closure Type : Fast lacing system
- Outsole Material : Rubber
- Midsole Material : Non-Metallic
- Insole Material : EVA
- Inner Toe Cap Material : Composite
- Features & Benefits : 3D Mesh lining|EN 61340-5-1:2016 - ESD marking (electrical resistance)|EN ISO 20345:2011 S3 SRC ESD|EVA midsole and rubber outsole|Fast lacing dial|Flexible Nylon textile with TPU film upper|Lighter composite, fiberglass toecap|Mid-cut style|Patent-pending Wear-off indicators|Premium antibacterial insock|Two DGUV 112-191 certified insock
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인