/content/sps/kr/ko/search-results.html
    현재 더 나은 이용 환경을 제공하기 위해 개선 작업을 진행하고 있습니다. 이 기간 동안 일시적인 서비스 중단이 발생할 수 있습니다. 기다려 주시고 양해해 주셔서 감사합니다.

    rescue and descent

    Miller SafEscape 하강 장치(RDD)

    Miller SafEscape Descent Device(RDD)

    제품설명

    Miller SafEscape™ ELITE Rescue and Descent device for emergency situations. Ideal for rescue and descent - 20m to 500m rope.
    Benefits: Ensure the safety of the people working at height
    • Enhanced safety in the harshest conditions.
    • Greater cost-savings: recertification required only after seven years.
    • Lightweight and compact design.
    • Optional hoisting wheel and/or ladder bracket available.
    • Global solution-meets all applicable safety standards worldwide.

    Material: Engineered to comply with the most rigorous testing methods
    • High-quality anodised aluminium housing.
    • Centrifugal brake controls the descent and reduces vibration.
    • Descent loads possible from 30kg – 250kg (2 people).
    • Rope lenght 20-200 m as standard descent capacity (up to 500 m on request).
    • Descent is quick (1m/s) and smooth.
    • Use in an emergency by 2 people weighing up to 250kg.

    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list