/content/sps/kr/ko/search-results.html

    lanyards

    Miller 충격 흡수 장치 부착 웨빙 랜야드

    Miller webbing lanyard with shock absorber

    제품설명

    Key Features

    Miller has a comprehensive range of lightweight, versatile fall arrest lanyards designed for maximum protection.Features a built-in shock absorber which limits the fall arrest force in a fall situation to within 6 kN.

    Recommended Industries/Use

    Hazards

    Regulations

    • EN 355 -

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    명세서

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack
    • Lanyard Type : Shock Absorbing
    • Shock Absorber Type : Pack
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list