/content/sps/kr/ko/search-results.html

    insulated hand tools

    Sockets

    Sockets

    제품설명

    Honeywell Salisbury® Sockets

    Available in both SAE and Metric Sizes.

    The insulating material used is impact resistant and flame retardant. The two-color insulation makes inspection easier which adds to the overall safety. If the yellow under layer is showing, the tool may no longer be insulated properly and should be considered for electrical retesting.

    Every insulated hand tool is rated for exposure up to 1000VAC and dielectrically tested at 10,000VAC. These tools meet or exceed current ASTM F1505-07 and IEC 900 Standards for Insulated Hand Tools. These tools will help you to be compliant with OSHA 29 CFR 1910 Subpart S and NFPA 70E.

    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list