Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Thermistors

129 Series

Matched large glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

Overview
129 Series

129 Series Thermistors are designed for use as precision sensing elements where curve-matched interchangeability is required for precise temperature control and precision temperature indication. These highly reliable products consist of a matched pair of hermetically sealed thermistors and may be selected to tolerances only limited to the system’s capability available to test them. Also available in a matched mini glass probe configuration (128 Series).

  • Dissipation constant in still air: 3,0 mW/°C
  • Time constant in air: 22.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 4,000 Ohm
  • Maximum diameter: 5,08 mm [0.20 in]
  • Termination material: dumet
  • Lead length: 50,8 mm [2.00 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
9/20/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/22/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 298.22 KB
10/22/2021
298.22 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/19/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/21/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Catalog
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/3/2021
296.85 KB
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/2/2021
296.85 KB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
分子診断のためのソリューション
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
農業用車両 -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
血液分析装置用ソリューション
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
建設車両 -
application/pdf 984.29 KB
12/21/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
9/20/2021
293.8 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/3/2021
296.85 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
分子診断のためのソリューション
application/pdf 2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/22/2021
293.8 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/2/2021
296.85 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
application/pdf 298.22 KB
10/22/2021
298.22 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/19/2021
293.8 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
農業用車両 -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
血液分析装置用ソリューション
application/pdf 2.26 MB
6/12/2023
2.26 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/21/2021
293.8 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
建設車両 -
application/pdf 984.29 KB
12/21/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
9/20/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Temperature Sensors Line Guide
293.8 KB
7/22/2021
Temperature Sensors Line Guide
298.22 KB
10/22/2021
Temperature Sensors Line Guide
293.8 KB
7/19/2021
Temperature Sensors Line Guide
293.8 KB
5/24/2021
Temperature Sensors Line Guide
293.8 KB
7/21/2021
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Temperature Sensors Line Guide
296.85 KB
8/3/2021
Temperature Sensors Line Guide
296.85 KB
8/2/2021
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
分子診断のためのソリューション
2.61 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Construction Vehicles -
984.29 KB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Construction Vehicles -
984.29 KB
10/25/2022
農業用車両 -
1.11 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
血液分析装置用ソリューション
2.26 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Agricultural Vehicles -
1.11 MB
10/25/2022
建設車両 -
984.29 KB
12/21/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Part Number
Description
Leaf Category
Thumbnail
Feedback