/content/sps/us/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Impact Gloves

    Honeywell Rig Dog™ Knit Water Resistant

    Honeywell Rig Dog™ Impact Resistant Gloves

    Overview
    Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Knit Water Resistant provides ANSI/ISEA 138 level 2 impact protection and is made to provide A4 cut level protection as well as a level 6 ANSI abrasion to guard against abrasions and enhance the user’s grip.
    Features & Benefits:

    HEAVY-DUTY IMPACT PROTECTION
    - The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

    EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
    - Multilayer fabrics provide up to an A6 cut resistance, a level 6 abrasion protection (on select models), and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.

    SUPERIOR COMFORT & FLEXIBILITY
    -Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

    SLIP ON KNIT CUFF
    – For quick donning and doffing

    Packaging: Each pair of gloves is individually bagged
     
    Specifications

    Others

    • Glove Thickness
      • 18
    • Coated
      • Yes
    • Tear Resistance
      • 4
    • Protection Type
      • Impact protection
    • Lined
      • No
    • Large quantities of molten metal EN 407
      • X
    • Glove Type
      • Impact protection
    • Color 
      • black/Blue
    • Back Material
      • Polyester and Spandex, with foam inside
    • Size
      • 6, 7, 8, 9, 10, 11
    • Protection against radioactive contamination (EN 421)
      • N
    • Pesticides (ISO 18889)
      • N
    • Palm Material
      • Nitrile
    • Lining Material
      • Polyester, HPPE, steel, glass fiber
    • Knuckle Strap Included
      • No
    • Heat Resistance Rating
      • 1
    • Features & Benefits
      • Impact, ANSI A4/ISO D cut-resistant palm and backof-hand, 18 gauge; knitted and dipped manufacturing; double layer fully dipped: first layer is smooth nitrile coating fully dipped for water resistance and the second layer is nitrile sandy finishing palm dipped for oil grip performance; knit wrist
    • Convective heat EN 407
      • X
    • Clean Room Capability
      • N
    • Wrist Type
      • Knit
    • Standards & Certifications
      • EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Length
      • up to 300
    • Cut Resistance EN 388
      • X
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Washable
      • N
    • Velourised
      • N
    • Size Range From
      • 6
    • Reusability
      • Yes
    • Mechanical Protection
      • Y
    • Impact Resistance
      • P
    • Food certification
      • N
    • Contact heat EN 407
      • 1
    • Virus (EN ISO 374-5)
      • N
    • Puncture Resistance
      • 1
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Grip
      • Wet & dry grip
    • Glove Gauge
      • 18
      • 18
    • Coating Coverage
      • full
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Style
      • 41-4438BL
    • Size Range To
      • 11
    • ISO 13997 Cut Protection
      • D
    • Cuff Style
      • Wristband
    • Cuff Material
      • Nitrile
    • Cuff Length
      • 300 inch
    • Coating Material
      • Nitrile, nitrile foam
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Abrasion Resistance
      • 4
    • Touchscreen Compatible
      • N
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 1
    • Product Family
      • Rig Dog™ Knit Water Resistant
    • Chemotherapy Tested
      • No
    • Brand
      • Honeywell
    • Powder Content
      • N
    • Material
      • Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • Cut Resistance
      • A4/D
    • Construction
      • Knit
    • Coating Finish
      • Sandy finish
    • Coating Color
      • Black

    Others

    • Glove Thickness
      • 18
    • Coated
      • Yes
    • Tear Resistance
      • 4
    • Protection Type
      • Impact protection
    • Lined
      • No
    • Large quantities of molten metal EN 407
      • X
    • Glove Type
      • Impact protection
    • Color 
      • black/Blue
    • Back Material
      • Polyester and Spandex, with foam inside
    • Size
      • 6, 7, 8, 9, 10, 11
    • Protection against radioactive contamination (EN 421)
      • N
    • Pesticides (ISO 18889)
      • N
    • Palm Material
      • Nitrile
    • Lining Material
      • Polyester, HPPE, steel, glass fiber
    • Knuckle Strap Included
      • No
    • Heat Resistance Rating
      • 1
    • Features & Benefits
      • Impact, ANSI A4/ISO D cut-resistant palm and backof-hand, 18 gauge; knitted and dipped manufacturing; double layer fully dipped: first layer is smooth nitrile coating fully dipped for water resistance and the second layer is nitrile sandy finishing palm dipped for oil grip performance; knit wrist
    • Convective heat EN 407
      • X
    • Clean Room Capability
      • N
    • Wrist Type
      • Knit
    • Standards & Certifications
      • EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Length
      • up to 300
    • Cut Resistance EN 388
      • X
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Washable
      • N
    • Velourised
      • N
    • Size Range From
      • 6
    • Reusability
      • Yes
    • Mechanical Protection
      • Y
    • Impact Resistance
      • P
    • Food certification
      • N
    • Contact heat EN 407
      • 1
    • Virus (EN ISO 374-5)
      • N
    • Puncture Resistance
      • 1
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Grip
      • Wet & dry grip
    • Glove Gauge
      • 18
      • 18
    • Coating Coverage
      • full
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Style
      • 41-4438BL
    • Size Range To
      • 11
    • ISO 13997 Cut Protection
      • D
    • Cuff Style
      • Wristband
    • Cuff Material
      • Nitrile
    • Cuff Length
      • 300 inch
    • Coating Material
      • Nitrile, nitrile foam
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Abrasion Resistance
      • 4
    • Touchscreen Compatible
      • N
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 1
    • Product Family
      • Rig Dog™ Knit Water Resistant
    • Chemotherapy Tested
      • No
    • Brand
      • Honeywell
    • Powder Content
      • N
    • Material
      • Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • Cut Resistance
      • A4/D
    • Construction
      • Knit
    • Coating Finish
      • Sandy finish
    • Coating Color
      • Black
    • Glove Thickness : 18
    • Coated : Yes
    • Tear Resistance : 4
    • Protection Type : Impact protection
    • Lined : No
    • Large quantities of molten metal EN 407 : X
    • Glove Type : Impact protection
    • Color  : black/Blue
    • Back Material : Polyester and Spandex, with foam inside
    • Size : 6, 7, 8, 9, 10, 11
    • Protection against radioactive contamination (EN 421) : N
    • Pesticides (ISO 18889) : N
    • Palm Material : Nitrile
    • Lining Material : Polyester, HPPE, steel, glass fiber
    • Knuckle Strap Included : No
    • Heat Resistance Rating : 1
    • Features & Benefits : Impact, ANSI A4/ISO D cut-resistant palm and backof-hand, 18 gauge; knitted and dipped manufacturing; double layer fully dipped: first layer is smooth nitrile coating fully dipped for water resistance and the second layer is nitrile sandy finishing palm dipped for oil grip performance; knit wrist
    • Convective heat EN 407 : X
    • Clean Room Capability : N
    • Wrist Type : Knit
    • Standards & Certifications : EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Length : up to 300
    • Cut Resistance EN 388 : X
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Washable : N
    • Velourised : N
    • Size Range From : 6
    • Reusability : Yes
    • Mechanical Protection : Y
    • Impact Resistance : P
    • Food certification : N
    • Contact heat EN 407 : 1
    • Virus (EN ISO 374-5) : N
    • Puncture Resistance : 1
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Grip : Wet & dry grip
    • Glove Gauge : 18|18
    • Coating Coverage : full
    • Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Style : 41-4438BL
    • Size Range To : 11
    • ISO 13997 Cut Protection : D
    • Cuff Style : Wristband
    • Cuff Material : Nitrile
    • Cuff Length : 300 inch
    • Coating Material : Nitrile, nitrile foam
    • Back Features : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Abrasion Resistance : 4
    • Touchscreen Compatible : N
    • Silicone Free : N
    • Resistance to heat Contact : 1
    • Product Family : Rig Dog™ Knit Water Resistant
    • Chemotherapy Tested : No
    • Brand : Honeywell
    • Powder Content : N
    • Material : Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • Cut Resistance : A4/D
    • Construction : Knit
    • Coating Finish : Sandy finish
    • Coating Color : Black
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Rig Dog™ - Knitted and Dipped - Data Sheet
    application/pdf 2.25 MB
    3/16/2023
    2.25 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell Rig Dog™ Technical Guide-
    application/pdf 3.81 MB
    3/28/2023
    3.81 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell Rig Dog™ Gloves Brochure-
    application/pdf 17.3 MB
    3/28/2023
    17.3 MB
    Infographic
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Glove Size Chart US-
    application/pdf 849.13 KB
    3/28/2023
    849.13 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog™ - Knitted and Dipped - Data Sheet
    application/pdf 2.25 MB
    3/16/2023
    2.25 MB
    Rig Dog Glove Size Chart US-
    application/pdf 849.13 KB
    3/28/2023
    849.13 KB
    Honeywell Rig Dog™ Technical Guide-
    application/pdf 3.81 MB
    3/28/2023
    3.81 MB
    Honeywell Rig Dog™ Gloves Brochure-
    application/pdf 17.3 MB
    3/28/2023
    17.3 MB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog™ - Knitted and Dipped - Data Sheet
    2.25 MB
    3/16/2023
    Honeywell Rig Dog™ Technical Guide-
    3.81 MB
    3/28/2023
    Honeywell Rig Dog™ Gloves Brochure-
    17.3 MB
    3/28/2023
    Rig Dog Glove Size Chart US-
    849.13 KB
    3/28/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    41-4438BL/10XL
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/10XL
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/11XXL
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/11XXL
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/6XS
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/6XS
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/7S
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/7S
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/8M
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/8M
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/9L
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280
    41-4438BL/9L
    Rig Dog™ Knit Water Resistant
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332913-41-4438BL-HON-Rig-Dog-Knit-Water-Resistant1-1280x1280