/content/sps/kr/ko/search-results.html

    supplied air respirators sar

    Mc95 Emea

    Maximum safety for intensive Work

    제품설명
    • Pressure regulator between 4 and 8 bars or 58-116 PSI for adaptation to different types of industrial air networks.
    • Flow regulator in the mask for superior comfort.

    Technical description
    Pressure 4-8 bars or 58-116 PSI pressure regulator
    Air flow Adjustable up to 300 l
    Standards EN 14594: 2005
    Headgear Compatible with Optifit and Panoramasque full masks
    Connections AQR06 or RBE06
    complete ready to use filtration stations with a total flow of 1600 l (352 uS gallons)/min
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list