/content/sps/kr/ko/search-results.html
    현재 더 나은 이용 환경을 제공하기 위해 개선 작업을 진행하고 있습니다. 이 기간 동안 일시적인 서비스 중단이 발생할 수 있습니다. 기다려 주시고 양해해 주셔서 감사합니다.
    Auxiliary Products & Accessories Hero Image
    Auxiliary Products & Accessories Hero Image

    Auxiliary Products and Accessories

    Automate Manual Palletizing and Depalletizing Tasks With Stackers, Dispensers, Turntables and Transfers

    Additional pallet-handling products are available as stand-alone equipment or as part of a fully integrated pallet handling system.

    • Pallet load stackers: Eliminate manual pallet load stacking with this automatic in-line stacker of heavy loads. These offer small footprints and minimal maintenance and are pre-wired and tested prior to shipment.
    • Pallet stackers: Fully automatic stackers designed to stack pallets to a defined height
    • Pallet dispensers: Fully automatic dispensers designed to release one pallet from the bottom of the stack
    • Sheet dispensers: Fully automatic dispensers that separate one sheet from the bottom of the stack
    • Pallet conveyor: A low-maintenance conveyor designed to economically transport palletized loads of different product types. Pallet conveyors can be integrated into any palletizing or depalletizing solution.
    • Turns and transfers: Multiple options for redirecting pallets to a different flow path are available, including:
      • Turntables: Provide smooth, stable and reliable rotation to ensure proper load orientation
      • Pivoting chain transfers: A cost-effective way to merge loads from multiple lanes into a common trunk line
      • Right-angle transfers: Facilitate 90-degree changes in direction of pallet flow

    Auxiliary Products and Accessories