/content/sps/au/en/search-results.html

    Arc Flash PPE

    Pro-Wear® Plus 25 Cal/cm2 Orange Coverall

    Pro-Wear® Plus 25 Cal/cm2 Premium Orange Coverall with Reflective Trim

    Overview
    Based off demand from the Canadian utility market, Honeywell Salisbury has engineered premium, light weight 25 calorie/cm2 orange arc flash coveralls that are breathable, durable, and customizable enough for daily use!Our engineers worked alongside those of the biggest utility in North America to ensure the garment met the needs of all members of their team from substation to meter work.The coverall is made with inherent GlenGuard fabric and features high visibility striping as set forth by CSA Z96. Garment complies with ASTM F2178, ASTM 1506, NFPA 70E, and CSA Z462.Pair this coverall with the PrismShield™ Plus 25 Cal/cm2 Lift Front Hood with Premium Orange Shroud (LFH25POR-PP) to complete the look and ensure your safety and comfort are not being compromised. This lift front hood features a one-piece frameless, double curved lens which limits visual distortion, reduces eye strain, and allows you to see clearly from side to side and straight down. The exclusive weight balancing frame minimizes neck strain and further promotes your comfort.See the brochure in the Resources section for more features and benefits of our 25 Cal/cm2 orange products.Note: If purchasing on behalf of HydroQuebec or their contractors, order specific customer SKUs only. Ask Salisbury Sales Representative if you have questions.
    PATENT PENDING
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Manual For PrismShield Plus And ProWear Plus
    application/pdf 4.76 MB
    9/20/2024
    4.76 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Pro-Wear® Plus 25 Cal/cm2 Orange Coverall - French
    application/postscript 442.88 MB
    9/20/2024
    442.88 MB
    Name
    Description
    File Size
    Date
    Size
    User Manual For PrismShield Plus And ProWear Plus
    application/pdf 4.76 MB
    9/20/2024
    4.76 MB
    Pro-Wear® Plus 25 Cal/cm2 Orange Coverall - French
    application/postscript 442.88 MB
    9/20/2024
    442.88 MB
    Name
    Description
    File Size
    Date
    Size
    User Manual For PrismShield Plus And ProWear Plus
    4.76 MB
    9/20/2024
    Pro-Wear® Plus 25 Cal/cm2 Orange Coverall - French
    442.88 MB
    9/20/2024
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list