electronic earmuffs
Impact™ H Cap Mounted
The Impact™ sound management earmuff is designed to amplify ambient sounds such as the voice of a coworker, alarms, and warning signals. Actively listens and automatically shuts off amplification when ambient sound reaches 82 dB, SNR 27 dB
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Built-in directional microphones amplify voices, alarms and other ambient workplace sounds to a safe 82dB, providing more natural listening and enhanced communication. Actively listens and automatically shuts off amplification when ambient sound reaches 82 dB
- Earcups snap in place when you need them and swing back when you don’t
- Compatible with a wide range of hard hats for optimal head and hearing protection
- Snap-in ear cushions allow for easy maintenance and replacement; includes 2 AA batteries plus 3.5mm audio jack and connection cable for personal listening devices
- NRR: 21, SNR: 27, Canada Class B
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear,every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding
Others
- Dielectric
- NO
- Noise Reduction Rating
- 21 decibel
- Single Number Rating
- 27 decibel
- Care and Maintenance
- see overview tab
- Ear Shell Material
- ABS
- Headband Material
- ABS plastic
- High Visibility
- NO
- Product Family
- Impact®
- Canada Class
- B
Others
- Dielectric
- NO
- Noise Reduction Rating
- 21 decibel
- Single Number Rating
- 27 decibel
- Care and Maintenance
- see overview tab
- Ear Shell Material
- ABS
- Headband Material
- ABS plastic
- High Visibility
- NO
- Product Family
- Impact®
- Canada Class
- B
- Dielectric : NO
- Noise Reduction Rating : 21 decibel
- Single Number Rating : 27 decibel
- Care and Maintenance : see overview tab
- Ear Shell Material : ABS
- Headband Material : ABS plastic
- High Visibility : NO
- Product Family : Impact®
- Canada Class : B
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
请 登录后即可查看根据您的帐户可购买的零件编号 登入