/content/sps/cn/zh/search-results.html
    我们目前正在努力改善您的使用体验。在此期间,您可能会遇到暂时的服务中断。感谢您的耐心和理解。

    earplugs

    TrustFit® Pod Earplugs Retail

    Push-in Foam Earplug. Corded or Uncorded

    Overview
    Prolonged exposure to gunshot noise can lead to progressive: long-term hearing loss. Howard Leight TrustFit Pod Reusable Foam Shooting Earplugs offer a unique solution. Developed with the VeriPRO earplug fit-test system: these earplugs feature a dimpled tip which allows the foam to collapse: and a flexible stem for gentler push-in. This makes for easy insertion and removal and eliminates the hygiene concerns associated with roll-down earplugs. The ergonomic design ensures long-wearing comfort and includes a contoured grip paddle that fits naturally between finger and thumb. Suitable for use as shooting earplugs at the range or hunting earplugs in the field. Noise Reduction Rating is 28. 3 or 5 pairs of earplugs per pack.
    • DIMPLED TIP: Dimples in the tip allow the foam to collapse for easy insertion: pod design was developed using the Howard Leight VeriPRO earplug fit-test system to reliably measure fit consistency
    • FLEXIBLE STEM: Insertion is made easier with a flexible stem that allows gentler pushing of earplug into ear canal
    • NO ROLL-DOWN: Proper hygiene is ensured via the no roll-down insertion: especially if hands get dirty while range shooting or hunting
    • CONTOURED PADDLE: The ergonomically contoured paddle fits naturally between finger and thumb for easy handling and insertion
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list