earplugs
TrustFit® Pod
Trust in Your Fit - TrustFit Earplug providing workers with a more comfortable option. NRR 28
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
No roll-down soft foam pod with dimpled tip collapses to be easily and gently pushed into ear canal
Provides effective NRR 28dB, Canada Class A(L) hearing protection
The stem fits naturally between the finger and thumb, even while wearing work gloves
Reusable for up to 5 days when properly cared for Wear Confidence. Trust In Your Fit.
Available in uncorded and corded versions: corded dispenser & refills Coming Soon!
Earplug Fitting & Maintenance Recommendations
Inspect:
Prior to fitting, examine earplugs for dirt, damage or hardness — discard immediately if compromised.
Clean:
Earplugs should be cleaned between each use and prior to re-insertion. To wash use mild soap and warm water, pat dry then store in protected area when not in use. Chemicals, disinfectants, and solutions should not be used on foam earplugs.
Hygiene:
Earplugs can be used a full work-week. Replace after 5 days or if foam tip is damaged or hardened.
Fitting a push-in foam earplug:
While holding the stem, reach a hand over your head and gently pull the top of your ear up and back.
Insert earplug so foam tip is well inside the ear canal. Use a gentle rocking motion while pushing earplug into ear canal to ensure a deep fit.
If properly fitted, the tip of the earplug stem may be visible to someone looking at you from the front.
Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。