/content/sps/cn/zh/search-results.html

    vertical systems

    Miller Vi-Go™ Cable Sleeves

    Cable Sleeves with integrated shock absorber for the Miller Vi-Go Ladder Climbing System

    Overview
    Vi-Go cable sleeve for Automatic Pass-Through
    Uninterrupted Fall Protection
    • Uniquely-designed: patent-pending Vi-Go™ Cable Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall.
    Easy: One-Hand Operation
    • No pins/chains or external parts to lose or damage.
    Features and benefits
    • Automatic pass-through cable guides secure lifeline to prevent cable wear and enable the system to accommodate curves.
    • Withstand harsh environments– The Vi-Go Cable Sleeve is constructed with durable: corrosion-resistant aluminum and stainless steel components
    • Attachment mechanism engineered to prevent incorrect installation: ensuring greater safety. Unit will not open if attached incorrectly
    • Cable sleeve integrated shock-absorbing element
    • Accommodate 5/16-in.(8 mm)or 3/8-in.(10 mm)cable
    .
    VC300 cable sleeve for Manual Pass-Through
    Highest safety
    • Double action mechanism to prevent accidental unlocking of the fall arrester from the cable
    • Visual fall indicator to reveal whether the shock absorber has been deployed
    • Patented cable edge protection design to prevent damage to the cable in the case of fall
    • An integrated mechanism that prevents incorrect attachment of the fall arrester to the cable (head first)
    • Tri-lock swivel carabiner
    Superior comfort
    • Improved productivity when attaching the fall arrester to the cable using a single hand operation
    • Optimized design for smooth sliding to help reduce fatigue
    • Large, easy-to-grip carabiner for ease of opening and closing when wearing gloves
    • Carabiner with swivel connection to allow freedom of movement and rotation in all directions
    • Robust and durable
    • Fully stainless steel parts for longer life, corrosion resistance and low maintenance
    • Stainless steel shock absorber to increase product life and reduce cost of ownership when compared with textile absorbing elements
    Universally applicable
    • Certified for workers weighing 88 lbs to 310 lbs
    • Tested for cables operating at temperatures ranging from -58°F to 122°F
    • Certified according to OSHA 1910.29, ANSI 14.3 – 2008, EN 353-1:2014+A1:2017
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
    VGCS-SC/
    VGCS-SC/