personal fall limiters
TurboLite+ Hot Flash
This Personal Fall Limiter (PFL) is designed for workers exposed to arc flash hazards while working at height. It offers great versatility, reliability, and safety for hot work applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
FEATURES AND BENEFITS
- Meets OSHA 1926.502, ASTM F887 and Certified ANSI Z359.14-2021 SRL-P Class 1
- An all-in-one solution for arc flash and hot work applications
- High-impact housing with integral shock absorber
- Rated for up to 420lb. (189 kg) worker per OSHA
- Feature a web lifeline comprised of Kevlar® and Nomex® which provides resistance to flame, heat, and burns
- Designed to maintain flame resistance of up to 40±5 cal cm2. In addition to providing flame resistance
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。