/content/sps/cn/zh/search-results.html

    steel mesh barrier stair

    COMBISAFE® Steel Mesh Barrier Beam

    ART. NO. 3293/3294

    Overview
    Designed to enable access to the edge, without the need for PPE, when a Steel Mesh Barrier is removed.The Steel Mesh Barrier Beam, when combined with the Steel Mesh Barrier Beam Holder (3292), can be used on a complete elevation, or on a small section. Join with Beam Spigot 20080003 and Spring Clip 30091260.• ART. no. 3293/Length 2600mm/Weight 10.53kg• ART. no. 3294/Length 1300mm/Weight 5.5kg• Aluminium• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list