anchorage connectors
Miller Permanent Roof Anchors
Miller Permanent Roof Anchors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
Single D Permanent Roof Anchor:
- The Single D permanent roof anchor is designed to provide one (1) D-ring anchorage point when securely installed on a wood roof sub-surface or vertical wall
- Stainless steel construction: plated steel D-ring
- Accommodates single user for fall protection
- The Double D permanent roof anchor is designed to provide two (2) D-ring anchorage points when securely installed on a wood roof sub-surface
- Stainless steel construction: two plated steel D-rings
- Accommodates single user for fall protection
- The Claw permanent roof anchor is designed to provide a single anchorage point when securely installed on a wood rafter or truss member. The Claw anchor fits wood sizes 2-in. x 4-in.: 2-in. x 6-in.: 2-in. x 8-in.: 2-in. x 10-in. or 2-in. x 12-in.
- Stainless steel construction
- Accommodates single user for fall protection
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。