safety eyewear
Uvex Ignite™
Uvex Ignite
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Uvextra anti-fog or Ultra-dura anti-scratch coating
- Wraparound lens design that is close-to-the-face
- Lightweight for all day wear
- Soft temple tip pads
- Available in a selection of tints
- Sleek, sporty, frameless unilens design
- ANSI Z87.1+- 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 25:035 - Brazil
- Uvextra AF coating
- Ultra-dura anti-scratch coating
- Sleek, sporty frameless design for lightweight, all-day comfort
- Adjustable nosepiece reduces slippage and provides comfortable fit
- Soft temple tip pads ensure a fit that is both comfortable and secure
- 9-base wraparound lens design provides protection and superior coverage
- U6 grade-level lens filtering 99.9% of UVB/UVA protection
- Provides a fit that is both comfortable and secure
- Certified to meet ANSI+ 2015 standards
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Provides lightweight, close-to-the face, all-day comfort
- Uni-lens comfort
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。