safety eyewear
Uvex Genesis® Slim
Uvex Genesis Slim
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- PC lens: Dura-streme HC/AF: Uvextreme AF: Ultra-dura HC: Hydroshield
- Ratcheting temples: 'fingers' on nose: MMT
- Available in a variety of lens tints
- Economical lens replacement system: lifetime frame supports
- ¾ frame: slim: and built for high performance
- ANSI Z.87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 18:819 - South America
- Meets military Vo ballistic impact requirement
- Dura-streme dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior
- Uvextreme anti-fog
- Ultra-dura scratch coat
- Built with MMTproviding a high level of adjustability.
- Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Soft browguard absorbs and diffuses impact
- Soft flexible 'fingers' adjust and conform to almost any nasal profile and reduce slippage
- Padded temples and tips provide all day-comfort
- Certified to meet ANSI+ and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Meets military V0 ballistic test for impact
- SCT 'U6' grade -level filtering > 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in many lens tints including SCT (Spectrum Control Technology)
- Easy and economical lens replacement system
- Lifetime frame supports
- Made in USA
- Readers available
- Available in regular size
- Full-frame: sleek: slim
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。