/content/sps/cn/zh/search-results.html

    压力传感器

    Model HL-Z Pressure Transducer

    High Line Wet/Wet Differential Pressure Transducer

    Overview

    The High Line Wet/Wet Differential Pressure Model HL-Z is designed to accept extreme line pressures of up to 5000 psi.* This unique design features standard bonded foil strain gages on stainless steel. Liquid and gas differential pressures of 50 psid to 7500 psid are measured within a 0.25 % to 0.50 % full scale accuracy. Typical applications include flow measurement and laboratory testing.

    Features

    • Line pressure to 5000 psi
    • 0.25 % accuracy
    • Intrinsically safe available (2N option only) (Range dependent consult factory. Termination dependent; consult factory.)
    • CE approved (Internal amp and termination dependent; consult factory.)

    Potential Applications

    • Flow measurement
    • Laboratory testing
    手册
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Oil and Gas Brochure
    2.46 MB
    12/16/2024

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list